Búsqueda de conocimientos
Descargar documento () de 20
Conectores de automatización y red

Automation and Network Connector Accessories

Improve the efficiency, safety and uptime of your facility with Crouse-Hinds series LynxPOWER industrial connectivity solutions.

Select from a wide range of Mini-Line and Micro-Mini AC and DC field attachable connectors and caps to complete any industrial connectivity installation.  Field attachable connectors allow users to quickly repair damaged molded cordsets, or create custom cable lengths using their own cable.

Certifications and compliances

  • NEMA 1, 3, 4, 6P and 13
  • IP68
  • UL recognized, cURus File No. E169897
  • CSA certified File No. LR13963

Design features

  • Field attachable connectors allow users to quickly repair damaged molded cordsets
  • Allow users to create custom cordset lengths using their own cable
  • Micro-Mini connectors available with optional 316 stainless steel couplers to support food and beverage applications
  • Easy to use set screw terminals provide secure conductor to contact termination
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces