Descargar documento () de 20
Sistema de fijación y sujección

Conduit support fasteners

Designed for ease of installation, long service life and reliable performance, Eaton B-Line Series Conduit Support Fasteners provide the ideal choice for a wide range of applications. The line includes conduit supports design for these commercial conduit applications:

  • Wall studs
  • Acoustical tees
  • Hangers
  • Lathers channel
  • Conduit and cable
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco

Conduit support fasteners

Eaton offers a variety of B-Line series conduit support fasteners. Below are just a few of the most popular items. For additional information, view or download the B-Line series spring steel fastener catalog

Guide-Rite conduit fasteners

  • Supports 3/8" to 2" conduit
  • Unique Guide-Rite fastener provides for fast and easy installation with pliers
  • For Dura-Copper finish, add DCU to part number
  • Static Load Capacity: 100 Lbs. - vertical and 25 Lbs. – horizontal
  • Part numbers with clearance hole for 1/4” bolt
    • BG-6, 3/8” conduit size EMT/Rigid
    • BG-8-12, 1/2” and 3/4” conduit size EMT/Rigid
    • BG-16, 1” conduit size EMT/Rigid
    • BG-20, 1-1/4” conduit size EMT/Rigid
    • BG-24, 1-1/2” conduit size EMT/Rigid
    • BG-32, 2” conduit size EMT/Rigid
  • Part numbers with ¼”-20 thread impression
    • BG-6-4T, 3/8” conduit size EMT/Rigid
    • BG-8-12-4T, 1/2" and 3/4" conduit size EMT/Rigid
    • BG-16-4T, 1" conduit size EMT/Rigid
    • BG-20-4T, 1-1 ⁄4" conduit size EMT/Rigid
    • BG-24-4T, 1-1 ⁄2" conduit size EMT/Rigid
    • BG-32-4T, 2" conduit size EMT/Rigid
BG-8-12-4T Guide-Rite conduit fastener
BG-8-12 Guide-Rite conduit fastener

Push-type conduit fasteners

  • Conduit easily snaps into push type fastener for secure support
  • Available with clearance hole for 1 ⁄4" bolt or 1 ⁄4"- 20 thread impression
  • Ultimate static load capacity: 25 lbs. vertical and 15 lbs. horizontal
  • Part numbers with clearance hole for 1/4” bolt:
    • BP-8 for 1/2” EMT
    • BP-12 for 3/4” EMT and 1/2” IMC, Rigid
    • BP-16 for 1” EMT and 3/4” IMC, Rigid
  • Part numbers with ¼”-20 thread impression:
    • BP-8-4T for 1/2” EMT
    • BP-12-4T for 3/4” EMT and 1/2” IMC, Rigid
    • BP-16-4T for 1” EMT and 3/4” IMC, Rigid
BP-12-4T push-type conduit fasteners

Guide-Rite conduit trapeze fasteners

  • For use with 3 ⁄8" to 2" conduit
  • Provides for fast and easy installation with pliers
  • Total load of trapeze must not exceed 100 lbs.
  • Part numbers and descriptions:
    • BG-16-G-6 for 3 ⁄8" conduit to 1” trapeze
    • BG-16-G-8-12 for 1 ⁄2" or ¾” conduit to 1” trapeze
    • BG-16-G-16 for 1" conduit to 1” trapeze
    • BG-16-G-20 for 1-1 ⁄4" conduit to 1” trapeze
    • BG-16-G-24 for 1-1 ⁄2" conduit to 1” trapeze
    • BG-16-G-32 for 2" conduit to 1” trapeze 
BG-8-12-G-8-12 conduit trapeze fastener

Break-apart conduit clamps

  • Patented Multi-Grip design fits rigid, IMC or EMT conduit
  • Convenient break-apart clamp features retained bolt and 5/16" thread impression to eliminate handling of nuts and bolts
  • Finish: pre-galvanized
  • Static load capacity: 200 lbs.
  • Recommended torque: 35 in-lbs.
  • Part numbers and descriptions:
    • BPC-8 for 1/1" rigid or EMT conduit size
    • BPC-12 for 3/4" rigid or EMT conduit size
    • BPC-16 for 1" rigid or EMT conduit size
    • BPC-20 for 1-1/4" rigid or EMT conduit size
    • BPC-24 for 1-1/2" rigid or EMT conduit size
    • BPC-32 for 2" rigid or EMT conduit size
    • BPC-40 for 2-1/2" rigid or EMT conduit size
    • BPC-48 for 3" rigid or EMT conduit size
    • BPC-56 for 3-1/2" rigid or EMT conduit size
    • BPC-64 for 4" rigid or EMT conduit size
BPC series break-apart conduit clamp

Push-type conduit to conduit fastener

  • An ideal spacer between conduits
  • No installation tools required
  • Ultimate static load capacity: 25 lbs.
  • Part numbers and descriptions:
    • BP-8-P-8 for 1 ⁄2" to 1 ⁄2" conduit size
    • BP-8-P-12 for 1 ⁄2" to 3 ⁄4" conduit size
    • BP-8-P-16 for 1 ⁄2" to 1" conduit size
    • BP-12-P-12 for 3 ⁄4" to 3 ⁄4" conduit size
    • BP-12-P-16 for 3 ⁄4" to 1" conduit size
    • BP-16-P-16 for 1" to 1" conduit size 
BP-12-P-16 push-type conduit to conduit fastener

Conduit strut clamps

  • Attaches conduit, flexible conduit or cables to standard strut channels
  • B1506S designed to secure and support MC/AC cables
  • Unique one-piece design eliminates handling of hardware and allows easy installation and removal in side-by-side conduit runs
  • Anti-rock feature prevents clamp from disengaging during installation
  • B1506S will accept AC Cable 14/2, 14/3, 14/4, 12/2, 12/3, 12/4, 10/2, 10/3, 10/4 and MC Cable 14/2, 14/3, 14/4, 12/2, 12/3, 12/4, 10/2, 10/3, 10/4
  • Pre-galvanized finish
  • Refer to the fastener catalog for more information
  • Part numbers: B1508, B1512, B1516, B1520, B1506S, B1508S, B1512S, B1516S, B1524S B1532S, B1534S, B1540S, B1548S, B1556S, B1564S
B1516 conduit strut clamp

Conduit and cable clamps

  • One-piece assembled product, One-hand installation makes installation fast!
  • Easy removal without disconnecting adjacent clamps
  • Secure cables easily with protective saddle, preventing damage to conduit or cable
  • Clamp works on equal trade sizes for both EMT and rigid conduit
  • Attaches to cable tray rungs and strut profiles; securing conduit, flexible conduit and cable to cable tray or traditional strut and open channel side of B-Line series 4Dimension 4D22 strut system
  • Available in pre-galvanized, stainless steel 316 options
  • For additional information, view or download the fastener catalog.
  • Pre-galvanized, part numbers: BL050, BL075, BL100, BL125, BL150, BL200, BL250, BL300, BL350, BL400
  • Stainless steel 316, part numbers: BL050SS6, BL075SS, BL100SS6, BL125SS6, BL150SS6, BL200SS6, BL250SS6, BL300SS6, BL350SS6, BL400SS6
BL series conduit and cable fastener

Conduit hangers

  • For use with 1/2" thru 4" conduit
  • Static load capacity: 400 lbs.
  • Available in Dura-Copper finish - add DCU to part number
  • Zinc-plated finish
  • Part numbers and descriptions:
    • BL1400 for trade size 0, 1/2” EMT or rigid conduit size
    • BL1410 for trade size 1, 3/4” EMT or rigid conduit size
    • BL1420 for trade size 2, 1” EMT or rigid conduit size
    • BL1425 for trade size 2.5, 1-1/4” EMT conduit size
    • BL1430 for trade size 3, 1-1/2” EMT or 1-1/4” rigid conduit size
    • BL1440 for trade size 4, 1-1/2” rigid conduit size
    • BL1450 for trade size 5, 2” EMT or rigid conduit size
    • BL1460 for trade size 6, 2-1/2” EMT or rigid conduit size
    • BL1470 for trade size 7, 3” EMT or rigid conduit size
    • BL1480 for trade size 8, 3-1/2” EMT or rigid conduit size
    • BL1490 for trade size 9, 4” EMT or rigid conduit size
BL1400 series conduit hangers

Stainless steel conduit hangers

  • For use with 1/2" thru 4" conduit
  • Static load capacity: 400 lbs.
  • Material: type 304 stainless steel
  • Part numbers and descriptions:
    • BL1400-SS4 for trade size 0, 1/2" EMT and rigid conduit size
    • BL1410-SS4 for trade size 1, 3/4" EMT and rigid conduit size
    • BL1420-SS4 for trade size 2, 1" EMT and rigid conduit size
    • BL1425-SS4 for trade size 2.5, 1-1 ⁄4" EMT conduit size
    • BL1430-SS4 for trade size 3, 1-1 ⁄2" EMT conduit size and 1-1/4" rigid conduit size
    • BL1440-SS4 for trade size 4, 1-1/2" rigid conduit size
    • BL1450-SS4 for trade size 5, 2" EMT and rigid conduit size
    • BL1460-SS4 for trade size 6, 2-1/2" EMT and rigid conduit size
    • BL1470-SS4 for trade size 7,  3" EMT and rigid conduit size
    • BL1480-SS4 for trade size 8, 3-1/2" EMT and rigid conduit size
    • BL1490-SS4 for trade size 9, 4" EMT and rigid conduit size 

Guide-Rite conduit to pedestal support

  • Supports conduit from square computer floor pedestals
  • Provides for fast and easy installation with pliers
  • Static load capacity: 25 lbs.
  • Part numbers and descriptions:
    • BG-8-12-G6 for 3 ⁄8" EMT and rigid conduit size
    • BG-8-12-G812 for 1 ⁄2" or 3 ⁄4" EMT and rigid conduit size
    • BG-16-G-8-12 for 1" EMT and rigid conduit size
    • BG-8-12-G20 for 1-1/4" EMT and rigid conduit size
    • BG-8-12-G24 for 1-1/2" EMT and rigid conduit size
    • BG-8-12-G32 for 2" EMT and rigid conduit size

Conduit to pedestal support

  • Supports conduit from 1" O.D. computer floor pedestals
  • Finish: zinc-plated
  • Static Load Capacity: 25 lbs.
  • Part numbers and descriptions:
    • BL1410-L1400 for trade size 0, 1/2" rigid or EMT conduit size
    • BL1410-L1410 for trade size 1, 3/4" rigid or EMT conduit size
    • BL1410-L1420 for trade size 2, 1" rigid or EMT conduit size
    • BL1410-L1425 for trade size 2.5, 1-1/4" EMT conduit size
    • BL1410-L1430 for trade size 3, 1-1/4" rigid and 1-1/2" EMT conduit size
    • BL1410-L1440 for trade size 4, 1-1/2" rigid conduit size
    • BL1410-L1450 for trade size 5, 2" rigid or EMT conduit size
    • BL1410-L1460 for trade size 6, 2-1/2"rigid or EMT conduit size
    • BL1410-L1470 for trade size 7, 3" rigid or EMT conduit size
    • BL1410-L1480 for trade size 8, 3-1/2" rigid or EMT conduit size
BL1400 series conduit to pedestal support

BB2TPC and BB2TCT series pipe / conduit clamp

  • Clamps snap onto telescoping box mounting bracket, no tools required
  • Supports pipe / conduit between wall studs
  • Copper pipe insulator sleeves available to help protect different metals
  • Part numbers and descriptions:
    • Clamps
      • BB2TPC-038 for 3/8" size
      • BB2TPC-050 for 1/2" size
      • BB2TPC-075 for 3/4" size
      • BB2TPC-100 for 1" size
    • Cooper pipe insulator
      • BB2TCT-050 for 1/2" size
      • BB2TCT-075 for 3/4" size
      • BB2TCT-100 for 1" size 
BB2TPC pipe / conduit clamp
Descargar enlaces