Búsqueda de conocimientos
Descargar documento () de 20
Soluciones de energía portátiles y temporales

Portable GFCI Cable Assemblies

Virtually all industries today need equipment to provide temporary power, either in the event of an emergency or during standard operations such as maintenance in a factory.  We offer turn-key solutions as well as traditional out-of-the-box products that effectively meet these needs.

Crouse-Hinds series portable GFCI cable assemblies allow for non-hazardous equipment to temporarily connect with hazardous receptacles during plant turnarounds and maintenance work.  The cable assemblies provide earth leakage protection when operating equipment such as drills, saws, grinders and hand lamps.  We manufacture these safe and reliable cable assemblies in a large variety of devices, sizes, amperages and lengths.  Available with our industry-leading NEC product brands including Arktite, Ark-Gard, Posi-Lok and Cam-Lok, as well as IEC configurations such as IEC 309 and Ex-Link.

Typically used during plant turnarounds in installations such as refineries, chemical plants and LNG facilities.

Certifications and compliances

 

GFCI compliances

  • UL/cUL943 Listed


Plug compliances

  • UL and CSA Listed plug (consult catalog pages for details)

Design features

  • Increased safety – earth leakage protection provides assurance that personnel and equipment are protected from ground fault hazards when performing maintenance
  • Increased reliability – construction meets Eaton's superior quality standards
  • Increased time savings – turn-key solution eliminates need for hazardous plug installed on non-hazardous equipment
  • Increased flexibility – available with a variety of plug options to mate with a range of installed base of Eaton's Crouse-Hinds series receptacles
  • Contact factory for customizable options, including:
    •     Cable color (i.e. black)    
    •     Connector type (i.e. twist lock)    
    •     Cable length (i.e. 3 ft.)   
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces