Búsqueda de conocimientos
Descargar documento () de 20
Seccionadores y desconectadores

Pauluhn Marine Rotary Switch

Crouse-Hinds series Pauluhn marine rotary switches are designed for use in marine applications with watertight requirements.  The 20A two-pole rotary switches are available in surface and flush mount styles, in both round or square boxes.

Constructed from cast marine brass or copper-free aluminum.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Cast marine brass or copper-free aluminum construction available
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Silicone lubricant provided for cover screws and flange
  • Round or square box types in surface or flush mounting
  • Two-pole rotary switch rated at 20 amps

Standard materials

  • Box, cover and knob – cast marine brass or copper-free aluminum
  • Gasket – neoprene
  • External hardware – stainless steel
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces