Eaton's Crouse-Hinds series CEAG EFS explosion-protected control stations are constructed of light alloy metal and are equipped with up to three components to switch and control processes in Zones 1, 2, 21 and 22 hazardous areas. CEAG EFS control stations have an IP67 ingress protection rating, allowing for universal use in areas prone to adverse environmental conditions.
A comprehensive number of built-in components—such as signal lamps, pushbuttons and switches—are available for installation inside the enclosure. To facilitate insertion of cables into the entries, Ex-d threads for ¾” Ex-d cable glands are available.
| Catalog number | Product description |
| NOR000003110937 | Control switch EFS H, 1 x change over |
| NOR000003110945 | Control switch EFS I, 2 NO |
| NOR000003110953 | Control switch EFS J, 1 x change over 1-0-2 |
| NOR000003110995 | Control switch EFS P, 3 x NO |
| NOR000114110511 | Control station Ex-d EFS A, 1 x pushbutton 1 NO + 1 NC, label white |
| NOR000114110540 | Control station Ex-d EFS A/D, 1 x pushbutton 1 NO, 1 x mushroom retained pushbutton 1NC, label ''0'' |
| NOR000114110553 | Control station Ex-d EFS A/A, 2 pushbuttons 1 NO + 1 NC, label I - 0'' |
| NOR000114110587 | Control station Ex-d EFS D, 1 x mushroom pushbutton 1 NO + 1 NC, label ''0'' |
| NOR000114110595 | Control station Ex-d EFS L, 1 x alarm pushbutton with windows, 1 NO + 1 NC |
| NOR000114110738 | Control switch EFS P40, 3 x NO |
| NOR000114110740 | Control station Ex-d EFS 72, Measuring instruments 72 x 72 |
| NOR000114110747 | Control station Ex-d EFS A/A/A, 3 x pushbutton, 1 NO + 1 NC, label ''I-0-II'' |
| NOR000114110748 | Control station Ex-d EFS A/A/V, 2 x pushbutton, 1 NO + 1 NC, label ''I-0-II'', 1 x green signal lamp |