CEAG SEB explosion-protected portable search lights from Eaton's Crouse-Hinds Division provide a strong and reliable light source for inspection, maintenance and repair work in explosive gas and dust atmospheres.
Equipped with an integrated emergency lighting function, the SEB can also be used for control and rescue operations of fire departments and emergency services. When used with colored slip-on filters, they are also suitable for signaling and warning purposes.
SEB 10/SEB 10 L models:
SEB 9/SEB 9 L models:
SEB 8/SEB 8 L models:
| Catalog number | Product description |
| 11145000792 | Motor vehicle charger 90 for Ex-searchlight SEB 8, SEB 9 and SEB 10 |
| 11145000795 | Wall bracket SW for Ex-searchlight SEB 8 and SEB 9 |
| 11147000001 | Ex-searchlight SEB 8 L |
| 11147000002 | Ex-searchlight SEB 8 |
| 11147000003 | Ex-searchlight SEB 8 L DIN |
| 11147000004 | Ex-searchlight SEB 8 DIN |
| 11147000200 | Ex-searchlight SEB 8 ADR |
| 11147000810 | Ex-searchlight SEB 10 L |
| 11147000820 | Ex-searchlight SEB 10 |
| 11147009001 | Ex-searchlight SEB 9 L |
| 11147009002 | Ex-searchlight SEB 9 |
| 11147080000 | Slip-on filter, orange for Ex-searchlight SEB 8 ADR |
| 11147300820 | Ex-searchlight SEB 10 with slip-on filters, red, orange, green |
| 11147443820 | Ex-searchlight SEB 10 with charger LG 443 |
| 11147792820 | Ex-searchlight SEB 10 with motor vehicle charger 90 |
| 11540000443 | Charger LG 443 for Ex-searchlight SEB 8, SEB 9 and SEB 10 |
| 12041450000 | 1 lamp (pilot lamp) 4.8 V/0.3 A for Ex-searchlight SEB 8 and SEB 9 |
| 12061000040 | 1 Halogen lamp with double bulb 5.5 V/5.5 W for Ex-searchlight SEB 8 and SEB 9 |
| 12061001400 | 1 lamp 4.8 V/4 W for Ex-searchlight SEB 8 DIN |
| 21145017000 | Radial diffuser cap orange for Ex-searchlight SEB 8 and SEB 9 |
| 21147300000 | Slip-on filters, red, orange, green for Ex-searchlight SEB 8, 9 and SEB 10 |
| 21147400000 | Conversion kit: grips for motor vehicle charger 90 |
| 21147500000 | Waist belt hook stainless steel with fixing material for Ex-searchlight SEB 8 DIN/8 L DIN |
| 21147512000 | Battery set 5 Ah, 4.8 V NiCd for Ex-searchlight SEB 8 DIN/8 L DIN |
| 21147701000 | Battery set 7 Ah, 4.8 V NiCd for Ex-searchlight SEB 8/8 L/8 ADR |
| 21147791000 | Battery set 9.5 Ah, 4.8 V NiMH for Ex-searchlight SEB 9/9 L |