The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance.
Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources.
The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures.
IEC/EN standards
| Catalog Number | Lumens | Light distribution | Wattage / Power | Cable Glands | Order No. |
|---|---|---|---|---|---|
| PXLED 5L N 757 GC E01 | 5,386 | Narrow beam | 49W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 110 001 |
| PXLED 5L N 757 GC E05 | 5,386 | Narrow beam | 49W | 2 x M25 plastic threaded plug | 1 3042 110 005 |
| PXLED 5L W 757 GC E01 | 5,207 | Wide beam | 49W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 111 001 |
| PXLED 5L W 757 GC E05 | 5,207 | Wide beam | 49W | 2 x M25 plastic threaded plug | 1 3042 111 005 |
| PXLED 10L N 757 GC E01 | 10,772 | Narrow beam | 98W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 210 001 |
| PXLED 10L B 757 GC E05 | 10,772 | Narrow beam | 98W | 2 x M25 plastic threaded plug | 1 3042 210 005 |
| PXLED 10L W 757 GC E01 | 10,414 | Wide beam | 98W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 211 001 |
| PXLED 10L W 757 GC E05 | 10,414 | Wide beam | 98W | 2 x M25 plastic threaded plug | 1 3042 211 005 |
| PXLED 15L N 757 GC E01 | 16,158 | Narrow beam | 147W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 310 001 |
| PXLED 15L N 757 GC E05 | 16,158 | Narrow beam | 147W | 2 x M25 plastic threaded plug | 1 3042 310 005 |
| PXLED 15L W 757 GC E01 | 15,621 | Wide beam | 147W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 311 001 |
| PXLED 15L W 757 GC E05 | 15,621 | Wide beam | 147W | 2 x M25 plastic threaded plug | 1 3042 311 005 |
| PXLED 20L N 757 GC E01 | 21,544 | Narrow beam | 196W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 410 001 |
| PXLED 20L N 757 GC E05 | 21,544 | Narrow beam | 196W | 2 x M25 plastic threaded plug | 1 3042 410 005 |
| PXLED 20L W 757 GC E01 | 20,828 | Wide beam | 196W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 411 001 |
| PXLED 20L W 757 GC E05 | 20,828 | Wide beam | 196W | 2 x M25 plastic threaded plug | 1 3042 411 005 |
| PXLED 25L N 757 GC E01 | 26,930 | Narrow beam | 245W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 510 001 |
| PXLED 25L N 757 GC E05 | 26,930 | Narrow beam | 245W | 2 x M25 plastic threaded plug | 1 3042 510 005 |
| PXLED 25L W 757 GC E01 | 26,035 | Wide beam | 245W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 511 001 |
| PXLED 25L W 757 GC E05 | 26,035 | Wide beam | 245W | 2 x M25 plastic threaded plug | 1 3042 511 005 |
| PXLED 30L N 757 GC E01 | 32,316 | Narrow beam | 294W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 610 001 |
| PXLED 30L N 757 GC E05 | 32,316 | Narrow beam | 294W | 2 x M25 plastic threaded plug | 1 3042 610 005 |
| PXLED 30L W 757 GC E01 | 31,242 | Wide beam | 294W | 2 x M25 metal cable gland ADE-1F2 for Ø 10 - 17 mm | 1 3042 611 001 |
| PXLED 30L W 757 GC E05 | 31,242 | Wide beam | 294W | 2 x M25 plastic threaded plug | 1 3042 611 005 |