Búsqueda de conocimientos
Descargar documento () de 20
Lámparas de mano y portátiles

CEAG Explosion-protected LED Hand and Tube Lights

CEAG explosion-protected LED hand and tube lights from Eaton's Crouse-Hinds Division were designed for use during inspection and maintenance work in hazardous areas.  Typical applications include wastewater treatment plants, oil and gas facilities, chemical plants and shipyards.

Due to their compact size and high light output, these rugged work lamps are ideal for illuminating tight spaces, such as machinery interiors, silos or wherever a reliable portable light source is required.

Certifications and compliances

77-HL43 , 77-TL43/60 models:

  • EC-Type Examination Certificate: BVS 20 ATEX E 068 X
  • IECEx Certificate of Conformity: IECEx BVS 20.0056X
  • Marking accd. to 2014/34/EU: Ex II 2G Ex db IIC T6/T5 Gb; Ex II 2D Ex tb IIIC T80°C/T95°C Db
  • Marking accd. to IECEx: Ex db IIC T6/T5 Gb; Ex tb IIIC T80°C/T95°C Db
  • Degree of protection accd. to EN 60529: IP68

83-TL100 models:

  • EC-Type Examination Certificate: BVS 22 ATEX E 009X
  • IECEx Certificate of Conformity: IECEx BVS 22.0014X
  • Marking accd. to 2014/34/EU: Ex II 2G Ex db eb IIC/IIB T5 Gb; Ex II 2D Ex tb IIIC T95°C Db
  • Marking accd. to IECEx: Ex db eb IIC/IIB T5 Gb; Ex tb IIIC T95°C Db
  • Degree of protection accd. to EN 60529: IP66

84-TL34 models:

  • EC-Type Examination Certificate: BVS 20 ATEX E 082
  • IECEx Certificate of Conformity: IECEx BVS 20.0066 or IECEx BVS 18.0055
  • Marking accd. to 2014/34/EU: Ex II 2G Ex db IIC T5 Gb
  • Marking accd. to IECEx: Ex db eb IIB T5 Gb; Ex tb IIIC T95°C Db
  • Degree of protection accd. to EN 60529: IP66

Design features

  • With LED technology, from 6 watts to 80 watts
  • Lumen output from 1,000 lumens, up to 6,469 lumens, with directional (170°) or all round lighting (340°)
  • Wide voltage range: 100-265V AC/DC for general applications; 12-50V AC/DC for confined spaces (such as metal tanks)
  • Robust polycarbonate protective tube
  • Suited for use in IECEx/ATEX explosive gas and dust atmospheres
  • High degree of protection: IP68

Standard materials

  • Protective tube – polycarbonate
Especificaciones

Ordering information

Crouse-Hinds Hand and Tube Lights Ordering Information
Descargar enlaces