The Crouse-Hinds series CEAG eLLK LED light fixture is an ideal source of general illumination, indoors or out, in Zone 1, 2, 21 and 22 hazardous environments. This linear fixture combines the field-proven eLLK housing and EVG09 ballast with the latest LED technology for 110,000 hours of rated life, improved illumination and efficiency, and an extended temperature range of -25ºC to +55ºC.
Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where dust, dirt, gas, vapor, smoke, fumes, moisture, corrosive and wet conditions are present.
eLLK LED light fixtures are also ideal for areas where low mounting height, immediate full illumination and even light distribution associated with a line-type light source are required, such as loading docks, tunnels and stairways.
IEC/EN standards
| Catalog number | Product description |
| 11700000918 | PM 2 permanent magnet (215 mm height, 60 mm O, 500 N adhesion, 2/lamp needed) |
| 11700000923 | KH 6 suspension hook with ball joint (195 height, 60 mm O, 2/lamp needed) |
| 12255213101 | LED module for eLLK 92 018/18 LED Ready 4000 K |
| 12255213111 | LED module for eLLK 92 018/18 LED Ready 5600 K |
| 12255213501 | LED module for eLLK 92 018/18 incl. conversion kit 4000 K |
| 12255213511 | LED module for eLLK 92 018/18 incl. conversion kit 5600 K |
| 12256226101 | LED module for eLLK 92 036/36 LED ready 4000 K |
| 12256226111 | LED module for eLLK 92 036/36 LED ready 5600 K |
| 12256226501 | LED module for eLLK 92 036/36 incl. conversion kit 4000 K |
| 12256226511 | LED module for eLLK 92 036/36 incl. conversion kit 5600 K |
| 12260579101 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 1/6-1 K, 220-254 V/50/60 Hz |
| 12260579103 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 K, 220-254 V/50/60 Hz |
| 12260579109 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 1/6-1 M, 220-254 V/50/60 Hz |
| 12260579111 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 M, 220-254 V/50/60 Hz |
| 12260579311 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 NPT Myers hub 3/4'', 110-127 V/50/60 Hz, CSA certification |
| 12260579333 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 NPT Myers hub 3/4'', 220-254 V/50/60 Hz, CSA certification |
| 12260579401 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 1/6-1 K, 110-127 V/50/60 Hz |
| 12260579403 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 K, 110-127 V/50/60 Hz |
| 12260579409 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 1/6-1 M, 110-127 V/50/60 Hz |
| 12260579411 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 M, 110-127 V/50/60 Hz |
| 12260580109 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 1/6-1 M, 220-254 V/50/60 Hz, 5600 K light colour |
| 12260580111 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 M, 220-254 V/50/60 Hz, 5600 K light colour |
| 12260580409 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 1/6-1 M, 220-254 V/50/60 Hz, 5600 K light colour |
| 12260580411 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 M, 220-254 V/50/60 Hz, 5600 K light colour |
| 12260585101 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 1/6-1K, 2 x M25 gland, 4000 K |
| 12260585103 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 2/6-2K, 2 x M25 gland, 2 x M25 threaded plug, 4000 K |
| 12260585109 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 1/6-1M, 2 x M20 thread, 1 x M20 threaded plug, 4000 K |
| 12260585111 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 2/6-2M, 4 x M20 thread, 3 x M20 threaded plug, 4000 K |
| 12260585609 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 1/6-1M, 2 x M25 thread, 2 x M25 threaded plug, 4000 K |
| 12260585611 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 2/6-2M, 4 x M25 thread, 4 x M25 threaded plug, 4000 K |
| 12260586101 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 1/6-1K, 2 x M25 gland, 5600 K |
| 12260586103 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 2/6-2K, 2 x M25 gland, 2 x M25 threaded plug, 5600 K |
| 12260586109 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 1/6-1M, 2 x M20 thread, 1 x M20 threaded plug, 5600 K |
| 12260586111 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 2/6-2M, 4 x M20 thread, 3 x M20 threaded plug, 5600 K |
| 12260586609 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 1/6-1M, 2 x M25 thread, 2 x M25 threaded plug, 5600 K |
| 12260586611 | Ex-LED emergency light fitting eLLK 92 LED 400 NE, 2/6-2M, 4 x M25 thread, 4 x M25 threaded plug, 5600 K |
| 12260587101 | Ex-LED emergency light fitting eLLK 92 LED 400A NE, 1/6-1K, 2 x M25 gland, 5700 K |
| 12260587103 | Ex-LED emergency light fitting eLLK 92 LED 400A NE, 2/6-2K, 2 x M25 gland, 2 x M25 threaded plug, 5700 K |
| 12260587109 | Ex-LED emergency light fitting eLLK 92 LED 400A NE, 1/6-1M, 2 x M20 thread, 1 x M20 threaded plug, 5700 K |
| 12260587111 | Ex-LED emergency light fitting eLLK 92 LED 400A NE, 2/6-2M, 4 x M20 thread, 3 x M20 threaded plug, 5700 K |
| 12260587609 | Ex-LED emergency light fitting eLLK 92 LED 400A NE, 1/6-1M, 2 x M25 thread, 2 x M25 threaded plug, 5700 K |
| 12260587611 | Ex-LED emergency light fitting eLLK 92 LED 400A NE, 2/6-2M, 4 x M25 thread, 4 x M25 threaded plug, 5700 K |
| 12261579101 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 1/6-1 K, 220-254 V/50/60 Hz |
| 12261579103 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 K, 220-254 V/50/60 Hz |
| 12261579109 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 1/6-1 M, 220-254 V/50/60 Hz |
| 12261579111 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 M, 220-254 V/50/60 Hz |
| 12261579311 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 NPT Myers hub 3/4'', 110-127 V/50/60 Hz, CSA certification |
| 12261579333 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 NPT Myers hub 3/4'', 220-254 V/50/60 Hz, CSA certification |
| 12261579401 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 1/6-1 K, 110-127 V/50/60 Hz |
| 12261579403 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 K, 110-127 V/50/60 Hz |
| 12261579409 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 1/6-1 M, 110-127 V/50/60 Hz |
| 12261579411 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 M, 110-127 V/50/60 Hz |
| 12261580109 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 1/6-1 M, 110-127 V/50/60 Hz, 5600 K light colour |
| 12261580111 | Ex-LED emergency light fitting eLLK 92 LED 400 NIB, 2/6-2 M, 110-127 V/50/60 Hz, 5600 K light colour |
| 12261580409 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 1/6-1 M, 110-127 V/50/60 Hz, 5600 K light colour |
| 12261580411 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB, 2/6-2 M, 110-127 V/50/60 Hz, 5600 K light colour |
| 12261581101 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 1/6-1 K, 220-254 V/50/60 Hz |
| 12261581103 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 2/6-2 K, 220-254 V/50/60 Hz |
| 12261581109 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 1/6-1 M, 220-254 V/50/60 Hz |
| 12261581111 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 2/6-2 M, 220-254 V/50/60 Hz |
| 12261581401 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 1/6-1 K, 110-127 V/50/60 Hz |
| 12261581403 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 2/6-2 K, 110-127 V/50/60 Hz |
| 12261581409 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 1/6-1 M, 110-127 V/50/60 Hz |
| 12261581411 | Ex-LED emergency light fitting eLLK 92 LED 800 NIB HT, 2/6-2 M, 110-127 V/50/60 Hz |
| 12261585101 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 1/6-1K, 2 x M25 gland, 4000 K |
| 12261585103 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 2/6-2K, 2 x M25 gland, 2 x M25 threaded plug, 4000 K |
| 12261585109 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 1/6-1M, 2 x M20 thread, 1 x M20 threaded plug, 4000 K |
| 12261585111 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 2/6-2M, 4 x M20 thread, 3 x M20 threaded plug, 4000 K |
| 12261585609 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 1/6-1M, 2 x M25 thread, 2 x M25 threaded plug, 4000 K |
| 12261585611 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 2/6-2M, 4 x M25 thread, 4 x M25 threaded plug, 4000 K |
| 12261586101 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 1/6-1K, 2 x M25 gland, 5600 K |
| 12261586103 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 2/6-2K, 2 x M25 gland, 2 x M25 threaded plug, 5600 K |
| 12261586109 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 1/6-1M, 2 x M20 thread, 1 x M20 threaded plug, 5600 K |
| 12261586111 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 2/6-2M, 4 x M20 thread, 3 x M20 threaded plug, 5600 K |
| 12261586609 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 1/6-1M, 2 x M25 thread, 2 x M25 threaded plug, 5600 K |
| 12261586611 | Ex-LED emergency light fitting eLLK 92 LED 800 NE, 2/6-2M, 4 x M25 thread, 4 x M25 threaded plug, 5600 K |
| 12261587101 | Ex-LED emergency light fitting eLLK 92 LED 800A NE, 1/6-1K, 2 x M25 gland, 5700 K |
| 12261587103 | Ex-LED emergency light fitting eLLK 92 LED 800A NE, 2/6-2K, 2 x M25 gland, 2 x M25 threaded plug, 5700 K |
| 12261587109 | Ex-LED emergency light fitting eLLK 92 LED 800A NE, 1/6-1M, 2 x M20 thread, 1 x M20 threaded plug, 5700 K |
| 12261587111 | Ex-LED emergency light fitting eLLK 92 LED 800A NE, 2/6-2M, 4 x M20 thread, 3 x M20 threaded plug, 5700 K |
| 12261587609 | Ex-LED emergency light fitting eLLK 92 LED 800A NE, 1/6-1M, 2 x M25 thread, 2 x M25 threaded plug, 5700 K |
| 12261587611 | Ex-LED emergency light fitting eLLK 92 LED 800A NE, 2/6-2M, 4 x M25 thread, 4 x M25 threaded plug, 5700 K |
| 12265500101 | Ex-LED light fitting eLLK 92 LED 400 1/6-1 K 4000 K |
| 12265500103 | Ex-LED light fitting eLLK 92 LED 400 2/6-2 K 4000 K |
| 12265500109 | Ex-LED light fitting eLLK 92 LED 400 1/6-1 M 4000 K |
| 12265500111 | Ex-LED light fitting eLLK 92 LED 400 2/6-2 M 4000 K |
| 12265500309 | Ex-LED light fitting eLLK 92 LED 400 1/6-1 M 3/4'' NPT, CSA certification |
| 12265500310 | Ex-LED light fitting eLLK 92 LED 400 1/6-1 M 1/2'' NPT, CSA certification |
| 12265500311 | Ex-LED light fitting eLLK 92 LED 400 2/6-2 M 3/4'' NPT, CSA certification |
| 12265502101 | Ex-LED light fitting eLLK 92 LED 400 1/6-1 K 5600 K |
| 12265502103 | Ex-LED light fitting eLLK 92 LED 400 2/6-2 K 5600 K |
| 12265502109 | Ex-LED light fitting eLLK 92 LED 400 1/6-1 M 5600 K |
| 12265502111 | Ex-LED light fitting eLLK 92 LED 400 2/6-2 M 5600 K |
| 12265504101 | Ex-LED light fitting eLLK 92 LED 400A 1/6-1 K 5700 K |
| 12265504103 | Ex-LED light fitting eLLK 92 LED 400A 2/6-2 K 5700 K |
| 12265504109 | Ex-LED light fitting eLLK 92 LED 400A 1/6-1 M 5700 K |
| 12265504111 | Ex-LED light fitting eLLK 92 LED 400A 2/6-2 M 5700 K |
| 12265510103 | Ex-LED light fitting eLLK 92 LED 400 V-CG-S, 2/6-2 K 4000 K |
| 12265510111 | Ex-LED light fitting eLLK 92 LED 400 V-CG-S, 2/6-2 M 4000 K |
| 12265512103 | Ex-LED light fitting eLLK 92 LED 400 V-CG-S, 2/6-2 K 5600 K |
| 12265512111 | Ex-LED light fitting eLLK 92 LED 400 V-CG-S, 2/6-2 M, 5600 K light colour |
| 12265516103 | Ex-LED light fitting eLLK 92 LED 400A V-CG-S, 2/6-2 K 5700 K |
| 12265516111 | Ex-LED light fitting eLLK 92 LED 400A V-CG-S, 2/6-2 M 5700 K |
| 12265550101 | Ex-LED light fitting eLLK 92 LED 400 HT 1/6-1 K 4000 K |
| 12265550103 | Ex-LED light fitting eLLK 92 LED 400 HT 2/6-2 K 4000 K |
| 12265550109 | Ex-LED light fitting eLLK 92 LED 400 HT 1/6-1 M 4000 K |
| 12265550111 | Ex-LED light fitting eLLK 92 LED 400 HT 2/6-2 M 4000 K |
| 12265552101 | Ex-LED light fitting eLLK 92 LED 400 HT 1/6-1 K 5600 K |
| 12265552103 | Ex-LED light fitting eLLK 92 LED 400 HT 2/6-2 K 5600 K |
| 12265552109 | Ex-LED light fitting eLLK 92 LED 400 HT 1/6-1 M 5600 K |
| 12265552111 | Ex-LED light fitting eLLK 92 LED 400 HT 2/6-2 M 5600 K |
| 12265555101 | Temporary eLLK LED 400 110-254 V AC with trumpet shaped cable gland, mains cord 10 m H07RN-F 3 with Ex-plug 16 A 3-pole and 2 eye bolts A2 M8 stainless steel A2 |
| 12265755101 | Temporary eLLK FL 2x18 W 110-254 V AC with trumpet shaped cable gland, mains cord 10 m H07RN-F 3 with Ex-plug 16 A 3-pole and 2 eye bolts A2 M8 stainless steel A2 |
| 12266500101 | Ex-LED light fitting eLLK 92 LED 800 1/6-1 K 4000 K |
| 12266500103 | Ex-LED light fitting eLLK 92 LED 800 2/6-2 K 4000 K |
| 12266500109 | Ex-LED light fitting eLLK 92 LED 800 1/6-1 M 4000 K |
| 12266500111 | Ex-LED light fitting eLLK 92 LED 800 2/6-2 M 4000 K |
| 12266500309 | Ex-LED light fitting eLLK 92 LED 800 1/6-1 M 3/4'' NPT, CSA certification |
| 12266500310 | Ex-LED light fitting eLLK 92 LED 800 1/6-1 M 1/2'' NPT, CSA certification |
| 12266500311 | Ex-LED light fitting eLLK 92 LED 800 2/6-2 M 3/4'' NPT, CSA certification |
| 12266502101 | Ex-LED light fitting eLLK 92 LED 800 1/6-1 K 5600 K |
| 12266502103 | Ex-LED light fitting eLLK 92 LED 800 2/6-2 K 5600 K |
| 12266502109 | Ex-LED light fitting eLLK 92 LED 800 1/6-1 M 5600 K |
| 12266502111 | Ex-LED light fitting eLLK 92 LED 800 2/6-2 M 5600 K |
| 12266504101 | Ex-LED light fitting eLLK 92 LED 800A 1/6-1 K 5700 K |
| 12266504103 | Ex-LED light fitting eLLK 92 LED 800A 2/6-2 K 5700 K |
| 12266504109 | Ex-LED light fitting eLLK 92 LED 800A 1/6-1 M 5700 K |
| 12266504111 | Ex-LED light fitting eLLK 92 LED 800A 2/6-2 M 5700 K |
| 12266510103 | Ex-LED light fitting eLLK 92 LED 800 V-CG-S, 2/6-2 K 4000 K |
| 12266510111 | Ex-LED light fitting eLLK 92 LED 800 V-CG-S, 2/6-2 M 4000 K |
| 12266512103 | Ex-LED light fitting eLLK 92 LED 800 V-CG-S, 2/6-2 K 5600 K |
| 12266512111 | Ex-LED light fitting eLLK 92 LED 800 V-CG-S, 2/6-2 M 5600 K |
| 12266516103 | Ex-LED light fitting eLLK 92 LED 800A V-CG-S, 2/6-2 K 5700 K |
| 12266516111 | Ex-LED light fitting eLLK 92 LED 800A V-CG-S, 2/6-2 M 5700 K |
| 12266550101 | Ex-LED light fitting eLLK 92 LED 800 HT 1/6-1 K 4000 K |
| 12266550103 | Ex-LED light fitting eLLK 92 LED 800 HT 2/6-2 K 4000 K |
| 12266550109 | Ex-LED light fitting eLLK 92 LED 800 HT 1/6-1 M 4000 K |
| 12266550111 | Ex-LED light fitting eLLK 92 LED 800 HT 2/6-2 M 4000 K |
| 12266552101 | Ex-LED light fitting eLLK 92 LED 800 HT 1/6-1 K 5600 K |
| 12266552103 | Ex-LED light fitting eLLK 92 LED 800 HT 2/6-2 K 5600 K |
| 12266552109 | Ex-LED light fitting eLLK 92 LED 800 HT 1/6-1 M 5600 K |
| 12266552111 | Ex-LED light fitting eLLK 92 LED 800 HT 2/6-2 M 5600 K |
| 12268500101 | Ex-LED light fitting eLLM 92 LED 400 1/3-1 4000 K |
| 12268502101 | Ex-LED light fitting eLLM 92 LED 400 1/3-1 5600 K |
| 12268504101 | Ex-LED light fitting eLLM 92 LED 400A 1/3-1 5700 K |
| 12268552101 | Ex-LED light fitting eLLM 92 LED 400 1/3-1 5600 K |
| 12269500101 | Ex-LED light fitting eLLM 92 LED 800 1/3-1 4000 K |
| 12269502101 | Ex-LED light fitting eLLM 92 LED 800 1/3-1 5600 K |
| 12269504101 | Ex-LED light fitting eLLM 92 LED 800A 1/3-1 5700 K |
| 12273585101 | Ex-LED emergency light fitting eLLM 92 LED 400 NE, 2/6-2K, 2 x M25 gland, 4000 K |
| 12273587101 | Ex-LED emergency light fitting eLLM 92 LED 400A NE, 2/6-2K, 2 x M25 gland, 5700 K |
| 22480000122 | Fixing material Wall bracket 30° |
| 22480001000 | Suspension hook BMU 5x16x8, steel, galvanised |
| 22480002000 | Fixing material Eyebolt A2 |
| 22480002000 | Eye bolt A 2, set 2 pcs., hot galvanized |
| 22480054000 | Fixing material Hexagon screw S4 |
| 22480054000 | Stainless steel hexagon screw M8 for light fixing S 4, set 2 pcs. |
| 22480092000 | Fixing material Ceiling mounting bracket D92 |
| 22480092000 | Stainless steel ceiling mounting bracket D 92, set 2 pcs. |
| 22480462000 | Fixing material Pipe clamp R12 (1 1/4) galvanized Ø 38 - 42 mm |
| 22480462000 | Pipe clamp hot galvanized R12, Ø 1¼” (38-42 mm), set 2 pcs. |
| 22480464000 | Fixing material Pipe clamp R14 (1 1/4) stainless steel Ø 38 - 42 mm |
| 22480464000 | Pipe clamp stainless steel R14, Ø 1¼” (38-42 mm), set 2 pcs. |
| 22480472000 | 2 pcs. pipe clamps R22 (1 1/2’’), Ø 47 - 51 mm, with screws and polyamide washer, stainless steel |
| 22480472000 | Fixing material Pipe clamp R22 (1 1/2) galvanized Ø 47 - 51 mm |
| 22480472000 | Pipe clamp hot galvanized R22, Ø 1½” (47-51 mm), set 2 pcs. |
| 22480474000 | Fixing material Pipe clamp R24 (1 1/2) stainless steelØ 47 - 51 mm |
| 22480474000 | Pipe clamp stainless steel R24, Ø 1½” (47-51 mm), set 2 pcs. |
| 22480482000 | Fixing material Pipe clamp R32 (2) galvanized Ø 56 - 60 mm |
| 22480482000 | Pipe clamp hot galvanized R32, Ø 2” (56-60mm), set 2 pcs. |
| 22480484000 | Fixing material Pipe clamp R34 (2) stainless steel Ø 56 - 60 mm |
| 22480484000 | Pipe clamp stainless steel R34, Ø 2” (56-60 mm), set 2 pcs. |
| 22480520001 | Light pole 90° bended with drilling hole f. LTR 48 and LTRS 48: type LM 48 - 2300/300 - FT |
| 22480520002 | Light pole 90° bended with drilling hole f. LTR 48 and LTRS 48: type LM 48 - 1900/300 - FT |
| 22480520003 | Light pole whip form 45°, bended: type LMP 48 - 1900/1300 - FT |
| 22480520004 | Light pole whip form 45°, bended: type LMP 48 - 2100/1300 - FT |
| 22480520005 | Light pole whip form 45°, bended: type LMP 48 - 2100/800 - FT |
| 22480520006 | Light pole 45° bended, for pole mounted light fittings: type LMZ 48 - 1900/190 - FT |
| 22480520007 | Light pole 45° bended, p. e. for floodlights: type LM 48 - 1900/190 - FT |
| 22480520008 | Wall mounted light pole whip form, 45° bended, with cable outlet: type LMW 48 - 500/800 - FT |
| 22480520009 | Wall mounted light pole whip form, 45° bended, with cable outlet: type LMW 48 - 500/1300 - FT |
| 22480530001 | Light fitting support pipe with cable outlet: type LTR 48 - 600 - FT |
| 22480530002 | Light fitting support pipe with cable outlet: type LTR 48 - 1200 - FT |
| 22480530003 | Light fitting support pipe with cable outlet: type LTR 48 - 1500 - FT |
| 22480540001 | Canopy for fluorescent light fittings LSD 1200 - ER 1200 mm length, stainless steel |
| 22480540002 | Canopy for fluorescent light fittings LSD 1600 - ER 1600 mm length, stainless steel |
| 22480550001 | Light pole fixture for wall mounting, set 2 pcs.: type LMHW 48 - FT |
| 22480550002 | Light pole clamp, fixed: type LMHS 48/48 - FT |
| 22480550003 | Light pole clamp, fixed, with pole slip protection: type LMHSD 48/48 - FT |
| 22480550004 | Light pole clamp, swivel, with pole slip protection: type LMHK 48/48 - ER |
| 22480550010 | Light fitting mounting clamp, two-parts, for pipe mounting LB 48 - FT, set 2 pcs. |
| 22480550011 | C-bracket for light fitting mounting LAB-C50 - ER, set 2 pcs. |
| 22480550012 | Light fitting support pipe clamp 90° twisted: type LTRS 48 - FT |
| 22480550013 | Luminaire wall suspension with 30° angle hot galvanized for wall mounting, LH 30 - FT, set 2 pcs., hot galvanized |
| 22480550014 | Luminaire wall suspension with 45° angle hot galvanized for wall mounting, LH 45 - FT, set 2 pcs., hot galvanized |
| 22480550015 | End cap plastic, open with cable outlet SEO 48 - K |
| 22480550016 | End cap plastic, closed SEG 48 - K |
| 22483027000 | Fixing material Wall bracket W27 |
| 22483027000 | Luminaire wall suspension with 15° angle hot galvanized, for pole mounted light fittings W 27, hot galvanized |
| 22710902000 | Spare part battery type 2710-2 with LED display and monitoring device, complete for eLLK 92 .. NI |
| 22710904000 | Spare part battery type 2710-3 with LED display and monitoring device, complete for eLLK 92 .. NIB |
| 22710904010 | Spare part battery type 2710-3A with LED display and monitoring device, complete for ellk92..NIB |
| 22710906000 | Spare part battery type 2710-12 with LED display, complete for eLLK 92 .. NE |
| 32485000005 | Hexagon key SW13 |
| 32485000005 | Hexagon nut driver A/F 13, galvanized |
| CCL1634697 | LED module for eLLK/M 92 18/18 LED ready / eLLK 92 LED 400A - 5700 K |
| CCL1634698 | LED module for eLLK/M 92 36/36 LED ready / eLLK 92 LED 800A - 5700 K |
| CCL1635127 | LED module for eLLK/M 92 18/18 incl. conversion kit for standard fluorescent light fittings - 5700 K |
| CCL1635128 | LED module for eLLK/M 92 36/36 incl. conversion kit for standard fluorescent light fittings - 5700 K |