Descargar documento () de 20
Oxygen systems

Parachutist oxygen system

Eaton’s PHANTOM™ parachutist oxygen system is designed for high altitude parachute operations, including both HALO and HAHO missions. A wide range of oxygen consoles are available to fit any mission profile; an automated test stand simplifies maintenance; and training is provided around the world.

PHANTOM parachutist oxygen mask

Eaton's PHANTOM oxygen mask (POM) features a high flow, non-compensated exhalation valve along with an integral anti-suffocation valve to protect users in the event of oxygen supply depletion. When combined with our PHANTOM 3,000 psig jump bottle, the system offers comfort and performance. Eaton’s POM is used by the US Army, Navy and Air Force and combines the latest parachutist oxygen mask with a high performance miniature oxygen regulator.

PHANTOM high altitude jump bottle system

Eaton’s PHANTOM jump bottle system represents the next generation in parachutist oxygen equipment. When combined with the new PHANTOM mask and regulator assembly, part number B47300 series, the new system provides significantly increased oxygen supply durations while reducing the overall weight of the system. Additionally, the PHANTOM jump bottle can be used by aircrew as a portable or walk around oxygen bottle.

PHANTOM parachutist oxygen console

Eaton’s PHANTOM parachutist oxygen console, used by parachutists for pre-breathing, is available in two configurations. The ultra-high capacity console can support up to 25 parachutists while the high capacity console can support up to 10. Both oxygen consoles are vertically oriented to offer greater mission flexibility and ease of use while taking up less room in the aircraft. A unique manifold design reduces hose interference on the cabin floor area. The PHANTOM oxygen console can also be used by aircrew as a supplemental aircraft oxygen system.

PHANTOM automated test stand

Eaton’s PHANTOM automated test stand (PATS) is a self-contained system designed to perform verification testing for the PHANTOM mask, jump bottle and oxygen console. This state-of-the-art test stand provides an automated alternative to traditional manual test methods for oxygen equipment. It is compact and portable with an integrated handle and solid wheels for easy transport.
Descargar enlaces