Descargar documento () de 20
Fuses

AMX(L), AMH and AML Fuses

Eaton Bussmann series of AMX(L), AMH and AML are a family of bolt down fuses that provide best in class power density with nominal current ratings up to 500 A. These product families offer voltage ratings up to 125 Vdc, and ultra-high interrupting ratings, up to 20,000 A. They are ideally suited to protect in high current power distribution applications and against the damaging fault currents brought about by the latest battery technologies. They can also provide a rejection feature to avoid lower voltage options to be used in place.

Especificaciones

Specifications

Descargar enlaces