Búsqueda de conocimientos
Descargar documento () de 20
Productos de videovigilancia

HERNIS S7 Safe Area Compact Fixed Camera Range

The HERNIS S7 is a great choice if you are looking for a compact safe area camera that doesn’t mind getting wet. Fitting into tight spaces measuring just 109x126x133mm (including bracket), on offshore installations and marine vessels, S7 weatherproof IP cameras include an infrared light to cope with low light levels. The camera can be delivered with an integrated IR light, and has a very wide angle of view.

Like all cameras in the Eaton Crouse-Hinds HERNIS range, S7 safe area cameras are made from 316L electro polished stainless steel to withstand the challenges of operating in harsh environments. These cameras can withstand vibration, moisture and corrosion – there is even a subsea version that can be submerged.

Compact
Can fit where many bulkier units can't
IP 66 rated
Certified and proven waterproofing
IR LED
Increase applications to include low-light/no light areas

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Type Approval

  • Config 156/4060: DNV GL Certificate No: TAA00000C8

Design Features

  • Automatic day/night function
  • IR sensitive
  • Integrated IR LED (S7IR)
  • Thermoelectric heating
  • Scratch-proof, tempered glass
  • Multi-cable accommodated
  • Power-over-Ethernet

Standard Materials

  • Body material: electro-polished 316L stainless steel exterior 
  • Camera window: scratch-proof, tempered glass.

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Especificaciones

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
Descargar enlaces

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.