Descargar documento () de 20
Actuadores aeroespaciales y control de movimiento

Controller

Eaton’s specialized aerospace controllers for military and commercial customers are designed for a variety of system applications, including hydraulic, fuel gauging, fuel inerting, secondary flight controls and nose wheel steering control systems, as well as hydraulic and electrical actuation systems. We also support all phases of aircraft certification and are well-versed in industry standard processes such as RTCA DO-178, DO-254, DO-160 and ARP-4754. In addition, Eaton is qualified to address specific design considerations that must be accounted for in aircraft systems, such as intrinsic safety 25.981 compliance, power management/distribution, and reliability and maintainability.

Especificaciones
Descargar enlaces