Tripp Lite series SmartOnline 2000VA 1800W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA
| Product Name |
Eaton Tripp Lite series SmartOnline UPS
|
| Catalog Number |
SU2200RTXLCD2UTAA
|
| Product Length/Depth |
23.82 in
|
| Product Height |
3.41 in
|
| Product Width |
17.32 in
|
| Product Weight |
61.55 lb
|
| Compliances |
FCC Compliant
CE Marked RoHS TAA Compliant REACH FCC Class A ENERGY STAR certified |
| Certifications |
UL 1778
cTUVus CSA certified |
| Topology |
Online/Double-conversion
|
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Color |
Black
|
| VA rating |
2000 VA
|
| Wattage |
1800 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Surge protection |
Yes
|
| Internal bypass |
Yes
|
| Trade compliance |
TAA compliant
|
| Input connection |
5-20P
|
| Input cord length |
8 ft
|
| Input nominal voltage |
120V default (100/110/120/127V)
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
| Input power factor |
>.99
|
| Receptacle |
(1) L5-20R, (6) 5-20R
|
| Number of Outputs 5-20R |
6
|
| Number of Outputs L5-20R |
1
|
| Output waveform |
True sine wave
|
| Voltage |
120V
|
| Runtime graph |
|
| Battery replacement |
EBP-1616
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Extended battery capability |
|
| Standard factory warranty |
2-year limited
|
| Extended service plans |
|
| Runtime at half load |
20.2 min
|
| Communication |
|
| Expansion slots |
|
| Includes network card |
No
|
| User interface |
LCD display
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Front Panel LCD Display |
LCD display
|
| Product Highlights |
• TAA compliant
• Online topology offers the highest level of protection against power failures and voltage fluctuations • Keeps equipment running during power outages to allow time for file saves and safe shutdown • LCD screen reports detailed UPS and site power info • Zero transfer time between online and battery modes for uninterrupted operation • Optional WEBCARDLXE network card enables full remote access and control TAA compliant Online topology offers the highest level of protection against power failures and voltage fluctuations Keeps equipment running during power outages to allow time for file saves and safe shutdown LCD screen reports detailed UPS and site power info Zero transfer time between online and battery modes for uninterrupted operation Optional WEBCARDLXE network card enables full remote access and control |
| Network Management Cards |
WEBCARDLXE
|
| Output power factor |
0.9
|
| Phase (input) |
Single-phase
|
| Runtime at full load |
7.7 min. (1800W)
|
| Battery Access |
Battery access door
|
| Typical Battery Runtime |
Expandable runtime
|
| Expandable Runtime Description |
Add up to 4 extended battery modules (EBM). Part number BP72RT2UTAA
|
| Dc Voltage |
72
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Communications Cable |
USB and DB9 serial cables included
|
| Output AC waveform (AC mode) |
Pure Sine wave
|
| Output AC waveform (battery mode) |
Pure Sine wave
|
| Output Capacity (kVA) |
2
|
| Output Capacity (kW) |
1.8
|
| Output Capacity (VA) |
2000
|
| Operating Elevation |
<1,000 meters for nominal power; 10% power derating every 1000 meters (up to 3000 meters) at 40°C
|
| AC Suppression Response Time |
0 ms
|
| Alarm Interface |
Press ESC to silence the alarm
|
| Audible Alarms |
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
|
| Battery Start Capability |
Cold-start operation supported
|
| Cooling Method |
Fan
|
| Battery Replacement Description |
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
|
| LED Indicators |
4 status-indicating LEDs
|
| Frequency Rating Details |
50 or 60Hz, autosensing or configurable as a frequency converter
|
| Output Voltage Regulation (Line Mode) |
+/- 1%
|
| Output Voltage Regulation(Battery Mode) |
+/- 1%
|
| Included Mounting Accessory Description |
Includes 4 post rackmount and tower pedestal accessories
|
| Network Monitoring Port Description |
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
|
| Voltage Regulation Description |
Online, double-conversion power conditioning
|
| Plug Type |
5-20P 8ft.
|
| Power Mode Transfer Time |
0 ms
|
| Optional Accessories |
2 post rackmount (RK2PC)
|
| External Battery Pack Compatibility |
BP72RT2UTAA
|
| Green Energy-Saving Features |
High efficiency economy mode operation
|