Eaton 9PXM UPS, 16 kVA scalable to 20 kVA (N+1), Hardwired input, Outputs: (4) 5-20R, (2) L6-30R, (2) L6-20R, (2) L14-30R, 208-240V, Rack/Tower, 21U
| Product Name | 
                                            
                                            
                                             
                                                Eaton 9PXM UPS
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                9PXM12S16K-PD
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                34.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                36.5 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17.5 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                586 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                ICES-003  
                                        TAA Compliant FCC Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                89/336/EEC92/31/EEC  
                                        IEC 62040-1 cULus Listed EMC: IEC 62040-2 72/23/EEC 93/68/EEC IEC 60950 IEC Rated  | 
                                    
| Runtime graph | 
                                            
                                            
                                             | 
                                    
| Battery replacement | 
                                            
                                            
                                             
                                                Hot-swappable internal batteries and extended battery modules (EBMs)
                                             
                                         | 
                                    
| Battery management | 
                                            
                                            
                                             
                                                ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
                                             
                                         | 
                                    
| Extended battery capability | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Input connection | 
                                            
                                            
                                             
                                                Hardwired
                                             
                                         | 
                                    
| Input nominal voltage | 
                                            
                                            
                                             
                                                110V/220V, 120V/208V, 120V/240V, 127V/220V
                                             
                                         | 
                                    
| Input power factor | 
                                            
                                            
                                             
                                                >0.99 typical
                                             
                                         | 
                                    
| Input frequency range | 
                                            
                                            
                                             
                                                60 Hz: 50–70 Hz
                                             
                                         | 
                                    
| Receptacle | 
                                            
                                            
                                             
                                                (8) 5-20R, (2) L6-30R, (2) L6-20R, (2) L14-30R, Hardwired
                                             
                                         | 
                                    
| Output frequency | 
                                            
                                            
                                             
                                                60 Hz
                                             
                                         | 
                                    
| Voltage | 
                                            
                                            
                                             
                                                120/208V
                                             
                                         | 
                                    
| Output nominal voltage | 
                                            
                                            
                                             
                                                110V/220V, 120V/208V, 120V/240V, 127V/220V
                                             
                                         | 
                                    
| VA rating | 
                                            
                                            
                                             
                                                16 kVA
                                             
                                         | 
                                    
| Wattage | 
                                            
                                            
                                             
                                                14.4 kW
                                             
                                         | 
                                    
| Output waveform | 
                                            
                                            
                                             
                                                True sine wave
                                             
                                         | 
                                    
| Output power factor | 
                                            
                                            
                                             
                                                0.9
                                             
                                         | 
                                    
| Topology | 
                                            
                                            
                                             
                                                Online/Double-conversion
                                             
                                         | 
                                    
| Expansion slots | 
                                            
                                            
                                            
  | 
                                    
| Software compatibility | 
                                            
                                            
                                             
                                                Intelligent Power Software Suite
                                             
                                         | 
                                    
| Temperature range | 
                                            
                                            
                                             
                                                0° to 40°C (32° to 104°F)
                                             
                                         | 
                                    
| Relative humidity | 
                                            
                                            
                                             
                                                5-95% non-condensing
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Internal bypass | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Auto shutdown function | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black/silver
                                             
                                         | 
                                    
| Hot swap power | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Standard factory warranty | 
                                            
                                            
                                            
  | 
                                    
| Extended service plans | 
                                            
                                            
                                            
  |