Knowledge Search
Download document () of 20
Fasteners and fixing systems

Datacomm and low voltage supports and fasteners

When it comes to cable management solutions for data centers and light-duty commercial, low-voltage telecommunication and network cable organization, you can rely on Eaton’s B-Line series solutions. 

Our cable hooks, j-hooks, bridle rings and more provide an ideal solution to easily and quickly install your cable pathways.

In fact, our j-hook are used to support all category 5/5e/6, fiber optic, inner duct and low-voltage cable, and are available as single cable retainers or single- or double-sided, multi-tiered cable hooks.

No need for custom solution with B-Line series j-hook color ID clips

No need to wait for custom painted cable hooks; our J-hook color ID clips are in stock and work with new or already installed j-hooks for a quick and easy way for installers and inspectors to verify that cables are running in their designated pathways. 

J-Hook color ID clip

The B-Line series J-hook Color ID clip fits easily onto B-Line series cable hooks. Clips can be ordered pre-assembled, loose to assemble at the jobsite or clipped onto existing in use cable hooks. Ideal for visual verification that cables are installed correctly in their designated pathways.

How to prevent cable bending, tearing and kinking during cable pulls

Don’t compromise your pathway and cable connections by using just any data hook for your data application, consider Eaton's B-Line series cable hooks.
Specifications

Highlight differences
Show only differences
Hide blank features

Communications and low voltage fasteners and supports

Eaton offers a wide variety of fasteners to support communication cables and low voltage wires for data centers, network closets, light-duty cable pathways in buildings.   Below are a list of most of the common options.  For full details and specifications, view or donwload the Eaton B-Line series fastener catalog. 

Cable hooks

  • Supports Cat. 5/5e/6/6a fiber optic, innerduct and low voltage cabling requirements
  • Cable retainer clips included with hooks
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers:
    • BCH12
      • 3 ⁄4" hook size
      • Capacity up to 16, 4-pair UTP 50 Cat 5e or 2-strand fiber optic cable or 10 CAT6
    • BCH21
      • 15 ⁄16" hook size
      • Capacity up to 50, 4-pair UTP 50 Cat 5e or 2-strand fiber optic cable or 32 CAT6 or 18 CAT6A
    • BCH32
      • 2" hook size
      • Capacity up to 80, 4-pair UTP 50 Cat 5e or 2-strand fiber optic cable or 50 CAT6 or 25 CAT6A
    • BCH64
      • 4" hook size
      • Capacity up to 300, 4-pair UTP 25 Cat 5e or 2-strand fiber optic cable or 185 CAT6 or 98 CAT6A
BCH12 cable hook
BCH32 cable hook

Cable hook color ID clips

  • Allow content designation without stocking various colored hardware
  • Easy to designate pathways to prevent crossover
  • Ordered separately for field installation
  • Can be snapped on J-Hook after installation
  • Manufactured from UL-listed material for plenum spaces
  • Suitable for ¾”, 1-5/16”, 2” and 4” J-Hook sizes
  • Available colors: blue, white, gray, orange, red, yellow
  • Part # Example: Blue Colored ID Clip Part Number BCHID-BL12 - blue clip for BCH12 J-Hook
Color ID clips for B-Line series cable hooks

Low friction cable hooks (X-hook)

  • Xylan coating provides smooth frictionless surface for cable pulling
  • Ideal for use in corners, drop-outs or direction change
  • Have lower coefficient of friction than Teflon®
  • Included with hooks
  • Static load capacity: 30 lbs.
  • Part numbers:
    • BCH21X
      • 15 ⁄16" hook size
      • Capacity of up to 50, 4-pair UTP 50 Cat 5e or 2-strand fiber optic cable or 32 CAT6 or 18 CAT6A
    • BCH32X
      • 2" hook size
      • Capacity of up to 80, 4-pair UTP 50 Cat 5e or 2-strand fiber optic cable or 50 CAT6 or 25 CAT6A
    • BCH64X
      • 4" hook size
      • Capacity of up to 300, 4-pair UTP 25 Cat 5e or 2-strand fiber optic cable or 185 CAT6 or 98 AT6A
BCH21X low friction cable hook
BCH64X low friction cable hook

Cable to all threaded rod (ATR) cable hooks

  • 505” diameter hole designated to support cable from 3/8” or ½” threaded rod
  • Allow back-to-back and multi-tier installations
  • Cable retainer clips included with hooks
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers:
    • BCH21-AB is a 15 ⁄16" hook size
    • BCH32-AB is a 2" hook size
    • BCH64-AB is a 4" hook size
BCH21-AB cable to ATR cable hook

Angle bracket cable hooks

  • Designed for direct attachment to structures
  • Support cable from ¼” threaded rod
  • .265” diameter hole accepts anchors, screws or common nails
  • Cable retainer clips included with hooks
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers:
    • BCH12-RB is a 3 ⁄4" hook size
    • BCH21-RB is a 15 ⁄16" hook size
    • BCH32-RB is a 2" hook size
    • BCH64-RB is a 4" hook size 
BCH12-RB angle bracket cable hook

Cable to beam cable hook

  • Permit fast and easy installation on beam flanges
  • Cable retainer clips included with hooks
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers and descriptions:
    • BCH12-E-2-4 is a 3 ⁄4" hook size, for 1⁄8" to ¼” beam flange thickness
    • BCH12-E-5-8 is a 3 ⁄4" hook size, for 5 ⁄16" to 1 ⁄2" beam flange thickness
    • BCH12-E-9-12 is a 3 ⁄4" hook size, for 9 ⁄16" to 3 ⁄4" beam flange thickness
    • BCH21-E-2-4 ia a 15 ⁄16" hook size, for 1 ⁄8" to 1 ⁄4" beam flange thickness
    • BCH21-E-5-8 is a 15 ⁄16" hook size, for 5 ⁄16" to 1 ⁄2" beam flange thickness
    • BCH21-E-9-12 is a 15 ⁄16" hook size, for 9 ⁄16" to 3 ⁄4" beam flange thickness
    • BCH32-E-2-4 is a 2" hook size, for 1 ⁄8" to 1 ⁄4" beam flange thickness
    • BCH32-E-5-8 is a 2" hook size, for 5 ⁄16" to 1 ⁄2" beam flange thickness
    • BCH32-E-9-12 is a 2" hook size, for 9 ⁄16" to 3 ⁄4" beam flange thickness
    • BCH12-U-2-4 is a 3 ⁄4" hook size, for 1 ⁄8" to 1 ⁄4" beam flange thickness
    • BCH12-U-5-8 is a 3 ⁄4" hook size, for 5 ⁄16" to 1 ⁄2" beam flange thickness
    • BCH12-U-9-12 is a 3 ⁄4" hook size, for 9 ⁄16" to 3 ⁄4" beam flange thickness
    • BCH21-U-2-4 is a 15 ⁄16" hook size, for 1 ⁄8" to 1 ⁄4" beam flange thickness
    • BCH21-U-5-8 is a 15 ⁄16" hook size, for 5 ⁄16" to 1 ⁄2" beam flange thickness
    • BCH21-U-9-12 is a 15 ⁄16" hook size, for 9 ⁄16" to 3 ⁄4" beam flange thickness
    • BCH32-U-2-4 is a 2" hook size, for 1 ⁄8" to 1 ⁄4" beam flange thickness
    • BCH32-U-5-8 is a 2" hook size, for 5 ⁄16" to 1 ⁄2" beam flange thickness
    • BCH32-U-9-12 is a 2" hook size, for 9 ⁄16" to 3 ⁄4" beam flange thickness
    • BCH64-U-2-4 is a 4" hook size, for 1 ⁄8" to 1 ⁄4" beam flange thickness
    • BCH64-U-5-8 is a 4" hook size, for 5 ⁄16" to 1 ⁄2" beam flange thickness
    • BCH64-U-9-12 is a 4" hook size, for 9 ⁄16" to 3 ⁄4" beam flange thickness
BCH12-E-2-4 cable to beam cable hook

Cable hook with rotation to beam flange

  • 360° rotation allows cable to run in any direction
  • Cable retainer clips are included with hooks
  • For use with 1/8" to 5/8" beam flange thickness
  • Static Load Capacity: 30 Lbs.
  • Finish: Pre-Galvanized
  • Part numbers and descriptions
    • BCH12-C442 is a 3 ⁄4" hook size
    • BCH21-C442 is a 15 ⁄16" hook size
    • BCH32-C442 is a 2" hook size
    • BCH64-C442 is a 4" hook size
    • BCH12-C442A is a 3 ⁄4" hook size
    • BCH21-C442A is a 15 ⁄16" hook size
    • BCH32-C442A is a 2" hook size
    • BCH64-C442A is a 4" hook size
BCH21-C442 cable hook with rotation to beam flange

Cable hook with rotation to beam flange up to ½” thickness

  • 360° rotation allows cable to run in any direction
  • Cable retainer clips are included with hooks
  • Beam flange thickness up to ½”
  • Static Load Capacity: 30 Lbs.
  • Finish: Pre-Galvanized.
  • Part numbers and descriptions:
    • BCH12-C2 is a 3 ⁄4" hook size
    • BCH21-C2 is a 15 ⁄16" hook size
    • BCH32-C2 is a 2" hook size
    • BCH64-C2 is a 4" hook size
BCH12-C2 cable hook with rotation to beam flange

Cable hook to beam flange up to ½” thickness

  • Cable retainer clips are included with hooks
  • Beam flange thickness up to ½”
  • Static Load Capacity: 30 Lbs.
  • Finish: Pre-Galvanized.
  • Part numbers and descriptions:
    • BCH12-C1 is a 3 ⁄4" hook size
    • BCH21-C1 is a 15 ⁄16" hook size
    • BCH32-C1 is a 2" hook size
    • BCH64-C1 is a 4" hook size
BCH12-C1 cable hook with rotation to beam flange

Cable hook to strut attachment

  • BSCA provides a simple snap-on attachment to strut, eliminating need for tools or drilling
  • Cable retainer clips included with hooks
  • Ideal for retrofit applications
  • Load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers and descriptions:
    • BCH12-SC4 is a 3 ⁄4" hook size
    • BCH21-SC4 is a 15 ⁄16" hook size
    • BCH32-SC4 is a 2" hook size
    • BCH64-SC4 is a 4" hook size
BCH12-SC4 cable hook to strut attachment

Cable hook to beam vertical flanges

  • Support cable from vertical flanges
  • Cable retainer clips included with hooks
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers and descriptions:
    • BCH12-F3 is a 3 ⁄4" size hook, 1 ⁄16" to 1 ⁄4" beam flange thickness
    • BCH21-F3 is a 15 ⁄16" size hook, 1 ⁄16" to 1 ⁄4" beam flange thickness
    • BCH32-F3 is a 2" size hook, 1 ⁄16" to 1 ⁄4" beam flange thickness
    • BCH64-F3 is a 4" size hook, 1 ⁄16" to 1 ⁄4" beam flange thickness
BCH32-F3 cable hook to beam vertical flanges

Cable hook to angled beam flanges

  • Supports cable from angled flanges
  • Cable retainer clips are included with hooks
  • For use on 1 ⁄16" to 1 ⁄4" beam flange thickness
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers and descriptions
    • BCH12-F4 is a 3 ⁄4" hook size
    • BCH21-F4 is a 15 ⁄16" hook size
    • BCH32-F4 is a 2" hook size
    • BCH64-F4 is a 4" hook size 
BCH32-F4 cable hook to angled beam flanges

Cable hook to wire and rods

  • Support cable from #12 wire through 3/8” threaded rod
  • Cable retainer clips included with hooks
  • W6 series attaches to 3/8” plain or threaded rod
  • Static load capacity: 25 lbs.
  • Finish: pre-galvanized
  • Part numbers and descriptions
    • BCH12-W2 is a 3 ⁄4" hook size
    • BCH21-W2 is a 15 ⁄16" hook size
    • BCH32-W2 is a 2" hook size
    • BCH12-W6 is a 3 ⁄4" hook size
    • BCH21-W6 is a 15 ⁄16" hook size
    • BCH32-W6 is a 2" hook size
BCH12-W2 cable hook to wire and rods

Cable hook to T-bar fasteners

  • Support cable above ceiling grid and allow 360˚ rotation
  • Provides compliance with EIA/TIA requirements
  • Permit drop wire attachment, if required
  • Cable retainer clips included with hooks
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers:
    • BCH12-A28 is a ¾” hook size
    • BCH21-A28 is a 1-5/16” hook size
    • BCH32-A28 is a 2” hook size
BCH21-A28 cable hook to t-bar fastener

Cable hook to floor support fasteners

  • Support cable from computer floor post
  • Organize cable off the floor for neat installation
  • Cable retainer clips included with hooks
  • L1410 part numbers for use with 1” O.D. floor post size
  • G-8-12 part numbers for use with 1” square floor post size
  • Static load capacity: 30 lbs.
  • Finish: pre-galvanized
  • Part numbers and descriptions:
    • BCH12-L1410 is a 3/4” hook size
    • BCH21-L1410 is a 1-5/16” hook size
    • BCH32-L1410 is a 2” hook size
    • BCH64-L1410 is a 4” hook size
    • BCH12-G-8-12 is a 3/4” hook size
    • BCH21-G-8-12 is a 1-5/16” hook size
    • BCH32-G-8-12 is a 2” hook size
    • BCH64-G-8-12 is a 4” hook size
BCH21-L1410 cable hook to support fastener

Double-sided multi-tier cable hooks

  • Factory assembled to speed installation
  • Unique design prevents hook and assemble rotation when pulling cable
  • All support bars furnished in 6063-T6 aluminum
  • Optional BCHK2 kit available
  • Cable retainer clips included with hooks
  • Static load capacity: 30 lbs. per hook
  • Finish: pre-galvanized
  • Part numbers:
    • BCH21-1D is a 1-15/16" hook size, 1 tier, 2-sided, 5- 1/2" high
    • BCH32-1D is a 2" hook size, 1 tier, 2-sided, 6-3/16" high
    • BCH64-1D is a 4" hook size,  1 tier, 2-sided, 9" high
    • BCH21-2D is a 1-5/16" hook size, 2 tier, 2-sided,  9-1/4" high
    • BCH32-2D is a 2" hook size, 2 tier, 2-sided, 11" high
    • BCH64-2D is a 4" hook size, 2 tier, 2-sided, 18-1/4" high
BCH21-1D double sided, one tier cable hook

Single-sided multi-tier cable hooks

  • Factory assembled to speed installation
  • Available in two- to six-tier assemblies
  • Unique design prevents hook and assemble rotation when pulling cable
  • Cable retainer clips included with hooks
  • All support bars furnished in 6063-T6 aluminum
  • Static load capacity: 30 lbs. per hook
  • Part numbers and desciptions:
    • BCH21-2S is 15/16" hook size, 2 tier, 1-sided, 11" overall height
    • BCH32-2S is 2" hook size, 2 tier, 1-sided, 12-3 ⁄4" overall height
    • BCH64-2S is 4" hook size, 2 tier, 1-sided, 19-5/16" overall height
    • BCH21-3S is 15/16" hook size, 3 tier, 1-sided, 14-3/4" overall height
    • BCH32-3S is 2" hook size, 3 tier, 1-sided, 17-1/2" overall height
    • BCH32-4S is 2" hook size, 4 tier, 1-sided, 21-3/4" overall height 
    • BCH64-3S is 4" hook size, 3 tier, 1-sided, 28-1/16" overall height
    • BCH21-4S is 1-5/16" hook size, 4 tier, 1-sided, 18-1/2" overall height
    • BCH64-4S is 4" hook size, 4 tier, 1-sided,  36-13/16" overall height
    • BCH21-5S is 15/16" hook size, 5 tier, 1-sided,  21-3/4" overall height
    • BCH32-5S is 2" hook size, 5 tier, 1-sided,  27" overall height
    • BCH21-6S is 15/16" hook size,, 6 tier, 1-sided, 26" overall height
    • BCH32-6S is 2" hook size, 6 tier, 1-sided, 31-3/4" overall height
BCH32-2S single-sided multi-tier cable hook

Multi-tier cable hook attachment kits

BCHK1 includes Beam Clamp (B444-1/4) and ¼”-20 x ½” hex head cap screw

BCHK 2 includes Angle Bracket (.320”Ø holes) and ¼”-20 x ½” hex head cap screws and hex nut

BCHK 3 includes BCHK1 Kit and BCHK2 Kit (one each)

Multi-tier cable hook kits

  • Furnished in 6063-T6 aluminum
  • BCH-HB21: support bar for BCH21 and BCH32 8-1/4” long with .281” diameter holes
  • BCH-HB64: support bar for BCH64 13-5/16” long with .281” diameter holes

BCH-HBA multi-tier cable hook support bar

  • BCH-HBA combines tiered support bar and angle bracket into one piece
  • Provides more flexibility because BCH-HBA can be supported from 3/16”, ¼”,5/16” or 3/8” rod
  • Mounts up to three BCH21 or BCH32 cable hooks or two BCH64 cable hooks per side
  • Mounts up to three BRC5 MC/AC cable support brackets per side
  • Load capacity: 180 lbs.

Painted (powder coated) cable hooks

  • Available in range of colors for meeting cable identification requirements
  • Standard riveted assemblies available with painted cable hooks
  • Part numbers made by adding paint color suffix after cable hook part number
  • Minimum order quantity: 500 pieces
  • Non-stock item, contact us for lead-times

Thread bridle rings

  • Support low voltage communication cables from beams or rods when used with other fasteners
  • Part numbers with “W” are for wood beams only
  • Ultimate static load capacity: 50 lbs.
  • Finish: zinc-plated
  • Part numbers and descriptions:
    • BR-8-T is 1/2" ring size, #10-24 x 9/16" thread size and length
    • BR-12-T is 3/1" ring size, #10-24 x 9/16" thread size and length
    • BR-20-T is 1-1/4" ring size,  #10-24 x 9/16" thread size and length
    • BR-32-T is 2" ring size,  #10-24 x 9/16” thread size and length
    • BR-20-4T is 1-1/4" ring size, 1/4"-20 x 9/16" thread size and length
    • BR-32-4T is 2" ring size, 1/4""-20 x 9/16" thread size and length
    • BR-64-4T is 4" ring size, 1/4"-20 x 9 ⁄16" thread size and length
    • BR-16-3W is 1" ring size, #10 x 9/16" thread size and length
    • BR-24-4W is 1-1/2" ring size, 1/4" x 27/32" thread size and length 
    • BR-32-4W 2" 1 ⁄4" x 7/8" thread size and length

Bridle ring saddles

  • Provide convenience of a bridle rig with cable-bearing surface of a hook
  • 2” saddle that attach easily before or after cable installation available separately
  • Part numbers:
    • BRS-32A is 1/4"-20 x 7/8" thread size/length, 2" ring assembly
    • BRS-64A is 1/4"-20 x 1", 4" ring assembly
    • BRS-32 is 2" saddle only
Bridle ring with fastener shown

Bridle ring and beam flange fastener assembly

  • Supports low voltage communication cables from beam flanges 1/8” to 3/4” thick
  • Pre-assembled with 2” bridle ring
  • Helps reduce installation time
  • Static load capacity: 15 lbs.

Bridle ring/t-bar fastener assembly

  • Supports low voltage communication cables above the T-Bar
  • Pre-assembled with 2” bridle ring
  • Helps reduce installation time
  • No load rating: for positioning only

 

Bridle ring-beam fastener assembly

  • Supports low voltage communication cables from beam flanges through 1/2” thick
  • Pre-assembled with 2” bridle ring
  • Helps reduce installation time
  • Static load capacity: 15 lbs.

 

Cable tie fasteners

  • Support cable ties up to 3/32” wide from flanges 1/16” to 3/4” thick
  • 8” cable tie included
  • Easily installed with a hammer
Download Links