Eaton’s high resistance grounding system limits the magnitude of current during a ground fault, reducing arc flash energy to increase personnel safety and minimise the failure of motors, transformers, power cables and other equipment. Providing integrated fault tracing for easy detection, this solution is ideal for critical applications such as industrial, oil and gas, petrochemical, healthcare and utility.
Low-voltage high resistance grounding systems
| RATED MAXIMUM VOLTAGE |
600 V |
| GROUND FAULT LIMITING |
1 – 10 Amps, 1 A increments |
SHORT-CIRCUIT WITHSTAND* |
Up to 200 kA |
| ANSI/IEEE |
C37.20.1 |
| UL* |
UL Certified |
| NEMA |
NEMA 1 indoor, NEMA 3R outdoor |
| SEISMIC QUALIFICATION* |
IBC, CBC, UBC Zone 4 |
| RESISTOR |
5 A and 10 A resistors, 1 A taps, custom uses 32 A continuous |
| FAULT DETECTION |
Current sensing and/or voltage sensing |
FAULT LOCATION |
System pulsing |
| * Not available for custom HRG designs |
| CONSTRUCTION |
Metal-enclosed |
| POWER TERMINATIONS |
Top and bottom entry |
ENCLOSURE TYPE |
Standalone, Wall-mount, Switchgear-integrated* |