| Model | 5P | 5P lithium-ion | 5PX | 9PX | 9PXM | BladeUPS |
| Power range | 550 to 3000 VA | 1500 &1550 VA | 1 to 3 kVA | 700 VA to 11 kVA | 4 to 20 kVA | 5 to 60 kW |
| Phase | Single | Single | Single | Single, split | Split | Three |
| Voltage | 120V &208–240V | 120V &208–240V | 120V &208–240V | 120V, 208V &120/208V | 208-240V | 208V, 400V |
| Electrical input | Plug &play | Plug &play | Plug &play | Plug &play, hardwired | Hardwired | Plug &play, hardwired |
| Rack-mount height | 1U &2U | 1U | 2U | 2U to 9U | 14U, 21U | 6U |
| Rack-mount depth (in.) | 14.3 to 25.5 | 21.8 | 19.6 to 25.5 | 17.7 to 30 | 30 | 25.9 |
| Outlet metering | ||||||
| Outlet control | ||||||
| Extended battery modules | ||||||
| Scalable power | ||||||
| N+X redundancy | ||||||
| Generator compatible | ||||||
| Sine wave output on battery | ||||||
| ABM technology (up to 50% longer battery service life) |
Advanced BMS | |||||
| HotSync paralleling (capacity and redundancy) | ||||||
| Battery type | Lead acid | Lithium-ion | Lead acid | Lead acid | Lead acid | Lead acid |
| TAA compliant | ||||||
| LCD interface | Graphical | Graphical | Graphical | Graphical | Graphical | Graphical |
| Network card slot | ||||||
| RS-232 port | ||||||
| USB port | ||||||
| High efficiency mode | ||||||
| Output configurable (CTO) | ||||||
| Power factor | Up to 1.0 | 0.71 to 0.76 | Up to 1.0 | 0.9 | 0.9 | 0.9 |
| Frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz | 60 Hz | 50/60Hz |
| External bypass option | ||||||
| Warranty (including batteries) | 3 years | 5 years | 3 years | 2 years | 2 years | 12 months |