Download document () of 20
  • Data center multitenancy

    Standard electrical power monitoring system software

    Maximize data center uptime, quickly resolve and identify the root-cause of unexpected issues, and understand water, air, gas, electricity and steam (WAGES) usage to reduce consumption or change usage patterns.
    Talk to an expert View resources

Avoid unplanned downtime, reduce operating costs and meet sustainability goals 

Electrical Power Monitoring System (EPMS) software for enterprise and colocation data centers, part of our Brightlayer Data Centers suite, helps facility managers maximize data center uptime, quickly resolve and identify the root-cause of unexpected issues, and understand the facility’s use of water, air, gas, electricity and steam (WAGES) to reduce consumption or change usage patterns.

Get the visibility and control you need

 

Dashboards and reports, and IT automations provided by EPMS software will give you the visibility and control you need to prevent outages.

Key features and capabilities

Feature Description
High-resolution data
  • User-selectable maximum device polling rate of 1 second.
  • User-configurable data storage of min, max, average, and other data values at 1-minute resolution with full visualization support.
Facility-to-device monitoring
  • Flexible device connectivity using industry-standard open protocols, including Modbus TCP, Modbus TCP Gateway, Modbus RTU over TCP, BACnet IP, OPC UA, SNMP and MQTT.  
  • Supports frequent and large-scale changes. 
  • Add assets individually using our 30,000+ model library, which spans Eaton and third-party devices, to seamlessly add devices individually, via bulk import or auto-discovery (SNMP), and assign group and location attributes. 
Maintenance scheduler Full-featured maintenance scheduler allows users to schedule maintenance periods for any device in the system. This includes the ability to suppress configured device trigger alarms to reduce nuisance alarms during maintenance and downtime periods.
Notifications & alarms User-specific automated notifications via text message, email and within the application, as well as SNMP trap notifications.
Floorplans Create and edit floorplans to view equipment location and current equipment status. 
One-line diagrams
  • Create, edit, clone and view diagrams to understand the power distribution system at a site, facility and/or equipment level. 
  • Includes animated breakers, color indication for Eaton’s Arcflash Reduction Maintenance System™,  live readings and device statuses, as well as the ability to export to a PDF for regulatory code compliance, such as NPFA-70E.
Power quality analysis tools
  • Enables the central analysis of power quality events from meters, protective relays, trip units and other devices capable of producing COMTRADE-compliant waveform capture files.
  • Master specification 260913 compliance
  • Supports legacy FTP, as well as SFTP for modern secure applications.  
  • Allows rapid interpretation and the ability to download COMTRADE files for offline power quality studies when digital forensic data is needed.
  • Supports phasor diagrams for compliant Eaton Power Xpert Meters and third-party devices (when available).
Panelboard designer Graphically buildout panelboards with trip ratings, port-map up- and down-stream, and color-coded loading.
Asset management Centralizes firmware and configuration management for Eaton network cards, including maintenance records, warranty and service.

Software extensions

Optional software extensions allow you to add more capabilities as needed.

Extension Description
Business Intelligence (BI) Dashboard  Delivers a flexible visualization of live data and metrics to augment standard report and dashboard tools. 
IP cameras Supports IP camera footage streaming and playback.
Reports and analytics User-defined report templates.
Max polling rate Increases EPMS Essential max device polling rate, data storage and visualization to once a second.
Remote data gateway (RDG) server support Securely unifies separate networks.
Continual Microsoft® Excel CSV data export  Continually export values to a CSV so external systems can receive data. 

 

Product resources

Want to learn more about our EPMS software?

Submit the form below to request a consultation with one of our solution architects.

By submitting this form, I agree that the personal data that I provide can be shared with Eaton, channel partners and third-party providers working on behalf of Eaton in accordance with the Eaton Privacy Policy and in compliance with applicable data privacy laws.
I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. I understand that I can withdraw my consent to receive marketing communications at any time.