 
		
	
    
        
        
        
        
        
    
                              
    
    The Crouse-Hinds series MTL 9470-ET/G product range provides cost-effective Intrinsically Safe (IS) gigabit Ethernet equipment that can be installed and maintained easily in hazardous areas. The intrinsically safe hazardous area certification, along with the associated apparatus certification of the 9478-ET/G IS Ethernet isolator and 9492-PS-PLUS power supply, permits the components to be mounted in a Zone 2 hazardous area with connectivity into Zone 0.
In process automation it is also preferable to use a single cable to provide both power and communications to the end device. The MTL 9470 range can deliver Intrinsically Safe Power over Ethernet (PoEx™) with a single Cat 5e or Cat 6 cable, allowing live connection and disconnection of the end device in Zone 0 and 1 hazardous areas.
Additionally, the Gigabit range is suitable for bandwidth intensive applications.
Location of Unit :
Certification Codes:
Environmental Ratings:
9471-ET(G) Intrinsically Safe Gigabit Ethernet 4 Port Serial Gateway:
9475-ETG Intrinsically Safe Gigabit Ethernet Dual Port Media: Converter Switch
9476-ET(G) Intrinsically Safe Gigabit Ethernet 6 Port Managed Switch:
9478-ET/X(G) MTL Intrinsically Safe Gigabit Ethernet isolator:
9479-ET(G)-CSL Intrinsically Safe Gigabit Ethernet WLAN AP / Bridge:
| Standard products | ||
| Part Number | Description | Hazardous Area Certifications * | 
| 9471-ETG | MTL intrinsically safe gigabit Ethernet 4 port serial gateway | ATEX, IECEx & NEC/CEC Approved | 
| 9475-ETG | MTL intrinsically safe gigabit Ethernet dual port media converter single/multimode SC connector | ATEX, IECEx & NEC/CEC Approved | 
| 9476-ETG | MTL intrinsically safe 6 gigabit port Ethernet switch | ATEX, IECEx & NEC/CEC Approved | 
| 9476-ET2G | MTL intrinsically safe 2 gigabit 4 10/100 PoEx port Ethernet switch | ATEX, IECEx & NEC/CEC Approved | 
| 9478-ETG | MTL intrinsically safe gigabit Ethernet isolator | ATEX, IECEx & NEC/CEC Approved | 
| 9478-ETXG | MTL intrinsically safe gigabit Ethernet isolator - 9468-ET migration version | ATEX, IECEx & NEC/CEC Approved | 
| 9479-ETG-CSL | CSL intrinsically safe gigabit Ethernet wireless access point/bridge + | ATEX, IECEx & NEC/CEC Approved | 
| Wireless access point/bridge accessories | ||
| Part Number | Description | |
| ANTSMA94 | Antenna SMA Plug, length 150mm Gain, 3dBi | |
| ANT94 | Antenna TNC Plug, length 150mm Gain, 3dBi | |
| ANT94RA | Stubby Antenna TNC 90° Plug, length 80mm, Gain 2dBi | |
| CSL-RG316-SMA-1000 | SMA Bulkhead Socket ⇔ SMA Plug, length 1000mm RG316 Cable Assembly | |
| CSL-RG316-TNC-SMA-1000 | TNC Bulkhead Socket ⇔ SMA Plug, length 1000mm RG316 Cable Assembly | |
| Special order products - minimum order quantity applies | ||
| Part Number | Description | Hazardous Area Certifications * | 
| 9471-ET | MTL intrinsically safe 10/100 PoEx Ethernet 4 port serial gateway | ATEX, IECEx & NEC/CEC Approved | 
| 9476-ET3G | MTL intrinsically safe 3 gigabit 3 10/100 PoEx port Ethernet switch | ATEX, IECEx & NEC/CEC Approved | 
| 9476-ET4G | MTL intrinsically safe 4 gigabit 2 10/100 PoEx port Ethernet switch | ATEX, IECEx & NEC/CEC Approved | 
| 9476-ET | MTL intrinsically safe 6 10/100 PoEx port Ethernet switch | ATEX, IECEx & NEC/CEC Approved | 
| 9478-ET | MTL intrinsically safe 10/100 PoEx Ethernet isolator | ATEX, IECEx & NEC/CEC Approved | 
| 9478-ETX | MTL intrinsically safe gigabit 10/100 PoEx isolator - 9468-ET migration version | ATEX, IECEx & NEC/CEC Approved | 
| 9479-ET-CSL | CSL intrinsically safe 10/100 PoEx Ethernet wireless access point/bridge+ | ATEX, IECEx & NEC/CEC Approved |