Zoeken in de Kennisbank
Document downloaden () van 20
Pen- en hoesapparaten

Pauluhn Marine Interlock Receptacles with Internal Breaker

Crouse-Hinds series Pauluhn marine interlock receptacles with internal breaker provide ship-to-shore power and dry dock temporary power at wharfs and docking facilities.  Its unique pin and sleeve design prevents accidental mating of non-marine rated devices, and an internal breaker provides thermal overload and short circuit protection.

Constructed of cast marine brass for excellent resistance to corrosion, the interlocking design of the receptacle prevents insertion or removal of the plug while the unit is energized.  Available in 15, 20 and 30 ampere models.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Unique pin and sleeve design prevents accidental mating of non-marine rated devices
  • Available mating plug with integral threaded ring maintains a watertight seal
  • Neoprene gasket resists petroleum
  • Interlocking design of the receptacle prevents insertion or removal of the plug while the unit is energized
  • Internal industrial breaker provides thermal overload and short circuit protection
  • Full load circuit interruption for added safety
  • Corrosion-resistant cast marine brass construction
  • Captive threaded receptacle cap
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • External control handle has provision for padlocking in the OFF position
  • Available from 15 to 30 amperes
  • 2P 3W or 3P 4W units available

Standard materials

  • Enclosure housing, cover, handle and cap – cast marine brass
  • Receptacle and plug interiors – Acrylonitrile Butadiene Styrene (ABS)
  • Plug body – cast marine brass
  • Pin and sleeve – free machining brass
  • Hardware – stainless steel
  • Gasket – neoprene
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links