Ark-Gard explosionproof NEMA receptacles, connectors and plugs make it safe and easy to bring power wherever it is needed.
Ark-Gard receptacles incorporate three spring-loaded slide keys that prevent the receptacle face plate from being rotated until the ENP plug is fully inserted into the receptacle. To make the connection, the ENP plug is fully inserted, and the receptacle face is moved inward by pushing the plug forward. The plug is then rotated, closing the circuit. As rotation begins, the plug becomes locked in the receptacle and cannot be accidentally disengaged. In making or breaking the circuit, any resulting electrical arc is confined in the factory sealed chamber.
Ark-Gard devices are used with portable or fixed electrical equipment such as motor generator units, welders, pumps, compressors, heating and cooling units, cellular relay stations, conveyors, lighting systems and similar equipment. Approved for use in Class I and Class II areas made hazardous by the presence of flammable vapors and gases or combustible dusts.
Commonly used during standard maintenance or plant turnarounds with equipment with power requirements that do not exceed 20 amperes.
ENRX receptacles:
ENR receptacles (M3 and M4 models) and ENP plugs:
†Receptacle units alone (i.e. ENR5201) are not suitable for Class I, Group B.
ENC connectors:
ENRX receptacles:
ENR M4 premier receptacles:
ENR M3 value receptacles:
ENP plugs:
ENC connectors:
Receptacle:
Plug:
Connector:
Uw zoekopdracht  "" kwam niet overeen met documenten of producten.