The Crouse-Hinds series MTL RugiCAM-IP high definition Intrinsically Safe (IS) ethernet camera is ideally suited for Group I Mining applications and other hazardous zone 1 and zone 2 areas.
The first of its kind for the hazardous area market, the MTL RugiCAM-IP camera monitors and provides enhanced visual safety to control and automation systems installed on site. It features Full HD 1080P resolution and supports video streaming via the H.264 or H.265 compression standards and/or Motion JPEG with frame rate selectable to reduce network bandwidth.
Cpmpact and lightweight, the RugiCAM connects directly to compatible IS Ethernet Systems via a wired LAN cable or Wi-Fi (both work concurrently). The small, rugged and cost effective design makes it the ideal choice for many petrochemical and mining applications, including:
It is lightweight, connecting directly to compatible IS Ethernet systems up to 100 metres via a Cat5e cable or WiFi, and it allows for quick and easy maintenance, therefore enabling plants to save time and associated costs.
Location of Camera:
Certification Codes:
Certificate Numbers:
Environmental Ratings:
| Part Number | Description | Hazardous Area Certifications * | 
| 9459-ETPLUS-CSL | CSL intrinsically safe HD IP camera - stainless steel | ATEX & IECEx Approved | 
| 9459-ETPLUS-CSL-AA | CSL intrinsically safe HD IP camera - anodised aluminium | ATEX & IECEx Approved | 
| 9459-ETPLUS-CSL-CS | CSL intrinsically safe HD IP camera - coated/painted steel | ATEX & IECEx Approved | 
| Accessories | ||
| Part Number | Description | |
| 9409-ET5 | Camera Ethernet Cat6a Cable 5m+ (M12 connector 8-pole, RJ45) | |
| 9409-PWR5 | Camera Power Cable 5m+ (M12 connector 4-pole, Free end) | |