MAX-LOAD pleated filter bags are manufactured from nominal rated polypropylene or polyester extended-life needle felt. The exceptional construction increases the filter bags dirt-holding capacity and lifetime by up to ten times more than standard needle felt filter bags.
Key MAX-LOAD filter bags applications
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| Materials | Extended-life needle felt polypropylene or polyester |
|
| Seal rings | Polypropylene or polyester SENTINEL seal ring |
|
| Retention ratings |
1, 5, 10, 25, 50 µm |
|
| Sizes | 01: Ø 7 x 14” L (180 x 345 mm) 02: Ø 7 x 29” L (180 x 730 mm) |
|
| Filter area | 01: 8.6 ft² (0.8 m²) 02: 17.2 ft² (1.6 m²) |
|
| Max. operating temperature |
Polypropylene: 194 °F (90 °C) Polyester: 275 °F (135 °C) |
|
| Max. differential pressure |
36.2 psi (2.5 bar) |
|
| Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
| Max. flow rates |
01: 44 GPM (10 m³/h) 02: 88 GPM (20 m³/h) |