Zoeken in de Kennisbank
Document downloaden () van 20
Filter cartridges

LOFTOP

LOFTOP filter cartridges are made of high purity polypropylene, polyamide 6.6 or polyester fibers.

Eaton‘s LOFTOP filter cartridges are suitable, depending on the filter material, for the filtration of ultrapure water (pre-filtration), RO pre-filtration, acids, alkalis, solvents, process chemicals, fine chemicals, e-coats, paints, inks, resins, photo emulsions, amines, glycols, hydrocarbons (kerosene), waxes and many more.

Filter material
Polypropylene (melt-blown)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

Belangrijke kenmerken

  • Made of high purity polypropylene, polyamide 6.6 or polyester fibers (melt-blown)
  • No binders or adhesives
  • Excellent chemical compatibility
  • Available in a variety of end cap/adapter configurations to fit all industry-standard housings
  • Beta rating of 5000, 99.98% efficiency
  • Individually sealed in plastic foil
  • High dirt-holding capacity
  • FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact (only LT & LTN)
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

Filter material Polypropylene (melt-blown)
Retention ratings 0.50, 1, 3, 5, 10, 20, 50, 90, 120 μm
Retention efficiency 99.98%
Lengths (nominal) 10", 20", 30", 40"
Adapter codes (), G, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage -
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

58 psid (4.0 bar) at 77 °F (25 °C)

Download Links