LOFMEM N membrane filter cartridges uses absolute rated Nylon 6.6 membrane that is inherently hydrophilic and has excellent chemical resistance. LOFMEM N is manufactured without the use of glues, adhesives or wetting agents, ensuring high purity in every application.
Absolute rated Nylon 6.6 membrane filter cartridges have superior chemical compatibility making them the preferred choice for high purity water filtration, organic solvents and aqueous co-solvent systems, and other water and process applications. 
| Filter material | Nylon 6.6 membrane | 
|---|---|
| Retention ratings | 0.10, 0.20, 0.45, 1 µm | 
| Retention efficiency | Absolute | 
| Lengths (nominal) | 10“, 20“, 30“, 40“ | 
| Adapter code | DOE, 1, 2, 3, 4 | 
| Inner core | Polypropylene | 
| End caps | Polypropylene | 
| Cage | Polypropylene | 
| Max. operating temperature | 176 °F (80 °C) | 
| Max. differential pressure in flow direction | 58 psid (4.0 bar) at 70 °F (21 °C)  | 
Uw zoekopdracht  "" kwam niet overeen met documenten of producten.