Eaton’s BECODISC BP stacked disc cartridges with low endotoxin content and excellent clarification performance for reliable removal of particulate, microorganisms and retention of endotoxins due to optimal combination of depth filtration and adsorption.
The exceptional pure raw materials and the special production method used to manufacture the BP stacked disc cartridges result in an endotoxin content of < 0.125 EU/ml after rinsing with 50 l/m² WFI.
Applications
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| Bursting strength wet | Water throughput at | |||||||
| Type | Utilized BECO depth filter sheet | Nominal reten-tion rate μm | Thickness in (mm) | Ash content % | psi (kPa) |
Δ p = 14.5 psi in gpm/ft2 | (Δ p = 100 kPa in l/m2/min) | Endo-toxin content EU/ml |
| B01P | PR Steril S100 | 0.1 | 0.15 (3.9) | 58 | > 7.3 (50) | 0.7 | (30) | < 0.125 |
| B02P | PR Steril S80 | 0.2 | 0.15 (3.9) | 50 | > 11.6 (80) | 1.1 | (46) | < 0.125 |
| B04P | PR Steril 40 | 0.4 | 0.15 (3.9) | 49 | > 7.3 (50) | 1.5 | (61) | < 0.125 |
| B08P | PR 12 | 0.8 | 0.15 (3.9) | 50 | > 18.9 (130) |
4.3 | (175) | < 0.125 |
| B20P | PR 5 | 2.0 | 0.15 (3.9) | 50 | > 8.7 (60) | 8.1 | (330) | < 0.125 |
| B40P | PR 1 | 4.0 | 0.17 (4.3) | 48 | > 6.5 (45) | 58.4 | (2381) | < 0.125 |