BECODISC BC stacked disc cartridges with BECO CARBON depth filter sheets have a high adsorptive capacity due to the use of immobilized activated carbon and are used for decolorization as well as for the removal of undesired by-products or for taste and odor correction.
The BECODISC BC activated carbon stacked disc cartridges offer a wide range of applications in the filtration of liquids in fine chemicals, pharmaceutical, cosmetics, food and beverage industries as well as in biotechnology.
Segments:
Applications:
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| Type* | Used BECO CARBON depth filter sheet |
Ash content % |
Bursting strength wet psi (kPa**) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Endotoxin content*** EU/ml |
Activated Carbon Content g/m² |
|
| B71C | ACF 07.10 | 15 | > 11.6 (80) | 34.7 (1415) | - | 420 | |
| B02C | ACF 02 | 2.5 | > 11.6 (80) | 6.75 (275) | <0.125 | 1000 | |
| B02C | ACF 03 | 5 | > 11.6 (80) | 7.4 (300) | <0.125 | 1000 | |
* B = Polypropylene version (e.g. B71C), C = Polyamide version (e.g. C71C) ** 100 kPa = 1 bar *** Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection) |
|||||||