Eaton Y strainers are a cost-effective solution for the mechanical removal of unwanted solids from liquid, gas or steam lines by means of a perforated or wire mesh straining element. They are used in pipelines to protect pumps, meters, control valves, steam traps, regulators and other process equipment.
Options
Application
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| Size | Material |
End connection | Cover | Rating (WOG) non-shock |
| 1⁄4" to 2" | Carbon steel | Threaded or socket weld 600# | Threaded | 1480 psi (102 ba |
| 1⁄4" to 2" | Stainless steel | Threaded or socket weld 600# | Threaded | 1440 psi (99 bar) |
| 1⁄2" to 10" | Carbon steel | Flanged 150# | Bolted | 285 psi (20 bar) |
| 1⁄2" to 10" | Carbon steel | Flanged 300# | Bolted | 740 psi (51 bar) |
| 1⁄2" to 10" | Stainless steel | Flanged 150# | Bolted | 275 psi (19 bar) |
| 1⁄2" to 10" | Stainless steel | Flanged 300# | Bolted | 720 psi (50 bar) |
| Size | Value | Size | Value |
| 1⁄2" | 4.2 | 2-1⁄2" | 105 |
| 3⁄4" | 9.5 | 3" | 140 |
| 1" | 16.2 | 4" | 260 |
| 1-1⁄4" | 24.5 | 6" | 575 |
| 1-1⁄2" | 37.0 | 8" | 1000 |
| 2" | 67.0 | 10" | 1500 |
| * For water with clean, perforated screen | |||
| Size | A | B | C (Nom.) | D | Wt (lb / kg) |
| 1⁄4 | 3.00 / 76 | 3.00 / 76 | 3⁄8 | 4.00 / 102 | 2 / 0.9 |
| 3⁄8 | 3.00 / 76 | 3.00 / 76 | 3⁄8 | 4.00 / 102 | 2 / 0.9 |
| 1⁄2 | 3.00 / 76 | 3.00 / 76 | 3⁄8 | 4.00 / 102 | 2 / 0.9 |
| 3⁄4 | 3.75 / 95 | 3.50 / 89 | 3⁄8 | 4.75 / 121 | 4 / 1.8 |
| 1 | 4.63 / 118 | 4.00 / 102 | 1⁄2 | 5.75 / 146 | 6 / 2.7 |
| 1-1⁄4 | 5.00 / 127 | 4.63 / 118 | 3⁄4 | 6.50 / 165 | 8 / 3.6 |
| 1-1⁄4 | 5.63 / 143 | 5.25 / 133 | 3⁄4 | 7.50 / 191 | 10 / 4.5 |
| 2 | 7.00 / 178 | 5.75 / 146 | 1 | 8.75 / 222 | 15 / 6.8 |
| Size | A | B | C (Nom.) | D | Wt (lb / kg) |
| 1⁄2 | 5.00 / 127 | 2.75 / 70 | 3⁄8 | 3.50 / 89 | 5 / 2.3 |
| 3⁄4 | 5.63 / 143 | 3.00 / 76 | 3⁄8 | 4.00 / 102 | 7 / 3.2 |
| 1 | 6.38 / 162 | 3.64 / 92 | 1⁄2 | 5.00 / 127 | 9 / 4.1 |
| 1-1⁄4 | 7.25 / 184 | 4.25 / 108 | 3⁄4 | 5.75 / 146 | 14 / 6.3 |
| 1-1⁄2 | 8.88 / 226 | 5.75 / 146 | 3⁄4 | 6.50 /165 | 18 / 8.2 |
| 2 | 7.88 / 200 | 6.00 / 152 | 1 | 8.25 / 210 | 16 / 7.3 |
| 2-1⁄2 | 9.75 / 248 | 6.50 / 165 | 1 | 9.25 / 235 | 25 / 11.4 |
| 3 | 10.00 / 254 | 7.25 / 184 | 1-1⁄4 | 10.50 / 267 | 35 / 16 |
| 4 | 12.13 / 308 | 9.75 / 248 | 1-1⁄4 | 14.75 / 375 | 70 / 32 |
| 6 | 18.50 / 470 | 14.25 / 362 | 2 | 21.00 / 533 |
130 / 59 |
| 8 | 21.63 / 549 | 18.00 / 457 | 2 | 26.75 / 679 | 240 / 109 |
| 10 | 26.00 / 660 | 22.50 / 565 | 2 | 33.75 / 857 | 300 / 136 |
| Size | A | B | C (Nom.) | D | Wt (lb / kg) |
| 1⁄2 | 5.25 / 133 | 2.75 / 70 | 3⁄8 | 3.50 / 89 | 6 / 2.7 |
| 3⁄4 | 6.00 / 152 | 3.00 / 76 | 3⁄8 | 4.00 / 102 | 9 / 4.1 |
| 1 | 6.88 / 175 | 3.64 / 92 | 1⁄2 | 5.00 / 127 | 13 / 6.0 |
| 1-1⁄4 | 7.75 / 197 | 4.25 / 108 | 3⁄4 | 5.75 / 146 | 18 / 8.2 |
| 1-1⁄2 | 9.38 / 238 | 5.75 / 146 | 3⁄4 | 6.50 /165 | 24 / 11 |
| 2 | 8.63 / 219 | 6.25 / 159 | 1 | 8.25 / 210 | 30 / 13.6 |
| 2-1⁄2 | 10.63 / 270 | 7.00 / 178 | 1 | 9.25 / 235 | 40 / 18.2 |
| 3 | 12.00 / 305 | 7.75 / 197 | 1-1⁄4 | 10.50 / 267 | 55 / 25 |
| 4 | 14.50 / 368 | 10.50 / 267 | 1-1⁄4 | 14.75 / 375 | 105 / 48 |
| 6 | 20.00 / 508 | 14.75 / 375 | 2 | 21.00 / 533 |
200 / 91 |
| 8 | 23.38 / 594 | 18.75 / 476 | 2 | 27.00 / 686 | 360 / 164 |
| 10 | 27.38 / 695 | 22.75 / 578 | 2 | 34.50 / 876 | 430 / 195 |