Eaton's Off-Line Filters are partial flow filters for fine filtration of hydraulic and lubrication circuits meant as a supplement to the main filter. Off-line filtration improves the cleanliness and quality of operating fluids and prolongs its durability, thereby preventing early wear and tear of system components.
Eaton's NF-series off-line filters offer a large filtration area in a compact size allowing for high dirt-retaining capacity even with a small filter fineness. The easily accessible filter element can be changed quickly and without tools.
Applications
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| temperature range: | +14°F to +176°F (for a short time + 212 °F) |
| operating medium: | mineral oil, other media on request |
| max. operating pressure: | 232 PSI |
| test pressure: | 333 PSI |
| connection: | SAE-flange connection 3000 PSI |
| housing material: | aluminium forging alloy |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation-position: | vertical |
| measure connection: | 1/8 BSPP |
| evacuation- or bleeder connection: | 1/8 BSPP |
| volume tank: | .87 Gal |