Eaton offers a wide variety of fully solid-state 24V and 12V flashers for commercial applications. Independent testing, along with extended use of these flashers in the harshest environments, has proven the durability and reliability of Eaton’s flashers to be unsurpassed. The 100% solid-state, completely environmentally sealed flashers will surpass the toughest OEM and SAE specifications.
| Model | Operating Voltage (V) | Current (A) | Description |
| 1421 | 12 | 25 | Solid-state two-wire hazard / turn signal flasher, meets SAE J1690 |
| Model | Operating Voltage (V) | Current (A) | Description |
| 1415 | 12 | 25 | Solid-state two-wire hazard / turn signal flasher |
| 1417 | 12 | 38 | Solid-state two-wire hazard / turn signal flasher |
| 1419 | 12 | 25 | Solid-state three-wire remote mount hazard / turn signal flasher |
| 1419S | 12 | 25 | Solid-state three-wire flasher with audible tone |
| 1425 | 24 | 25 | Solid-state two-wire hazard / turn signal flasher |
| 1425MB | 24 | 25 | Solid-state two-wire hazard / turn signal flasher with mounting bracket |
| Model | Operating Voltage (V) | Current (A) | Description |
| 1410 | 12 or 24 | 12.6 | Solid-state two-wire remote mount hazard / turn signal flasher |
| 1412 | 12 or 24 | 12.6 | Solid-state with Deutsch 3-pin connector |
Uw zoekopdracht "" kwam niet overeen met documenten of producten.