Snap Switch Pushbutton Actuator superstructures are designed for installation in a 0.475 in (12.07 mm) diameter mounting hole, and are available with attractive mounting collars. All series are supplied with a flat surface on the bushing to prevent rotation. In the series requiring the mounting collar, the collar itself is the face nut tightening the switch / superstructure assembly down to the panel.
Uw zoekopdracht  "" kwam niet overeen met documenten of producten.