Document downloaden () van 20

SS-5FH Radial fuse

Eaton’s SS-5FH fast acting, high breaking capacity, space saving square body, radial leaded fuses are designed to UL 248-14 for overcurrent protection of lighting circuits. The plastic cap and base conform to the flammability requirements of UL 94V0. These subminiature fuses are rated at 350Vac. This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

SS-5FH Fuse data sheet
Fast acting
350 Vac/ 150 Vdc
Radial fuse

Specificaties

Specifications

Download Links