Eaton's HP panel mount fuse holders are for 10 x 38 mm (13/32 x 1-1/2") cartridge/ferrule fuses, rated up to 600 V and 30 A. All HP fuse holders are intended for through-panel access, which keeps the fuse externally accessible through an electrical enclosure for ease of fuse replacement upon opening.
Technical data sheet
| Part number | Voltage rating (Vac) | Ampere rating (A) | Body material | Agency | 
| BK1-HPS-611E | 600 | 30 | Bakelite, UL 94V-0, black | cURus | 
| BK1-HPG-615E | 600 | 30 | Bakelite, UL 94V-0, black | cURus |