Document downloaden () van 20
Fuse holders, clips and accessories

HK Panel mount fuse holder

Eaton’s HK fuse holders are lamp indicating panel mount fuse holders for 1/4" x 1-1/4" cartridge or ferrule fuses. The light comes on when the fuse opens. They are made for panels up to 3/16” (4.8 mm) thick.

Technical data sheets

HK Fuse holder data sheet

Panel mount fuse holder
For 1/4" x 1-1/4" fuses
Lamp Indicating
Specificaties
For detailed specification information, please refer to the data sheet.
Catalog Symbol Amps Lamp  Volts AC  Type
Knob Color Knob Type
HKL  15 90-250 Neon Clear Octagon
HKL-X  15 90-250 Neon Clear Flat Sided
HKR 20 22-30 Incandescent Amber Octagon
HKT 20 13-22 Incandescent Amber Octagon
HKU 20 4-6 Incandescent Red Octagon
HKX 20 22-33 Incandescent Amber Flat Sided
Download Links

Heeft u productondersteuning nodig?

Ondersteuning van Eaton

Technical support

Contact us