Eaton’s HHT fuse holders are in-line fuse holders for 5 mm x 15 mm and 5 mm x 20 mm fuses. Wire leads are included.
HHT: (5 mm x 15 mm and 5 x 20 mm) in-line fuse holder data sheet
| Part Number: | HHT | 
| Body Material: | Black thermoplastic | 
| Wire Leads: | 6 Awg; color: red | 
| Terminals: | Brass | 
| Electrical Ratings: | 5 mm x 15mm fuses: 300 Vac/dc, 5 A | 
| 5 mm x 20mm fuses: 300 Vac/dc, 10 A |