Document downloaden () van 20
Fuse holders, clips and accessories

HHF In-line blade fuse holder

Eaton’s HHF-JFCU fuse holders are automotive in-line fuse holders for ATC blade-type fuses.

Technical data sheets

HHF-JFCU Fuse holder data sheet

In-line fuse holder
For ATC fuses
Wire leads included
Specificaties
For detailed specification information, please refer to the data sheet.
Part Number Description Fuse size Voltage rating Electrical connection Maximum continuous current rating Body material Body contact material
HHF-JFCU Black fuseholder with cover 3-20 A 32 Vdc 16 Gauge yellow leadwire 20 A Santoprene TPV Brass/Tin plated
Download Links