Zoeken in de Kennisbank
Document downloaden () van 20
Installatiebuizen, deksels en contactdozen

Condulet OE and EKC Explosionproof Conduit Outlet Bodies

OE and EKC conduit bodies from Eaton's Crouse-Hinds Division are installed in conduit systems within hazardous areas to protect conductors in threaded rigid conduit, provide an opening in the conduit system for pulling or splicing conductors, interconnect lengths of conduit, change direction of conduit, and provide access for maintenance and future system changes.

OE and EKC conduit bodies are certified for use in Class I, Division 1 and Class II, Division 1 hazardous areas.  

Certifications and compliances

NEC/CEC:

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

UL standard:

  • UL1203

CSA standard:

  • C22.2 No. 30

 

 

Design features

OE conduit outlet bodies have:

  • Taper threaded hubs for ground continuity
  • Smooth integral hub bushings to protect conductor insulation when pulling
  • Five different hub arrangements
  • Accurately machined body with blind tapped screw holes
  • Most compact design of all hazardous area outlet bodies

EKC bodies have:

  • Accurately machined body and cover mating surfaces to ensure flametight joint when properly assembled
  • Extra long cover opening to facilitate pulling and splicing of conductors
  • Taper threaded hubs and integral bushing for rigid threaded conduit

Standard materials

  • Body and cover – Feraloy iron alloy (OE 1/2” and 3/4” and EKC fittings); copper-free aluminum (OE 1” fittings)
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links