This pan, tilt & zoom family of explosion proof optical cameras offers the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification to find the perfect camera size for your application. The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area.
Made from 316L electro-polished stainless steel and designed specifically for use in hazardous areas, it's hard wearing and corrosion resistant. 
A PTZ camera station suitable for a variety of applications found onshore & offshore in oil & gas, marine, chemical and wind.
ATEX
UL C1/D1
IECEx
TR CU, EAC
INMETRO
CCOE
*Model dependent