Zoeken in de Kennisbank
Document downloaden () van 20
CCTV-producten

HERNIS S35 Safe Area Camera Range

For safe area surveillance day or night, Eaton Crouse-Hinds offers the HERNIS S35W camera range. This dual optical/thermal IP camera eliminates the need for two separate cameras and is also an ideal choice for monitoring areas with permanent low light levels. S35W cameras features a zoomable, infrared light option that requires no additional light and achieves a coverage of up to 250m. Potential applications include gas and leakage detection, flare stack monitoring and tracking of people or objects. In configurations including thermal camera module you can include additional features like temperature measurements in the picture, tripwire detection and more.

Weatherproof and resistant to vibration, humidity, extremes of temperature and corrosion, the S35 range is designed to withstand the rigours of harsh operating environments. Each camera comes equipped with a wiper and offers the option of an integral or separate washer tank.

Thermal
Thermal option, combined with optical camera module
Dual video
Output two independent streams to meet different demands
Zoomable IR
Increase applications to include low-light/no light areas

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Design Features

  • RMRS type approved
  • Thermal camera modules
  • Zoomable IR light following optical camera zoom
  • Automatic day/night function
  • IR sensitive
  • Internal cabling
  • Integrated wiper (S35W standard)
  • Washer pump & tank (S35W standard)
  • Sunshield (S35W standard)
  • Thermoelectric heating
  • Tropical sunshield (optional)
  • Auto focus with manual override
  • Multi-cable accommodated
  • Scratch proof tempered glass
  • Designed to accept future software upgrades remotely

Standard Materials

  • Body material: stainless steel AISI 316L, electro-polished

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Specificaties

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
Download Links

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.